CSA
Approval ID: 13631Nominal Voltage UN | Nominal Current IN | Cross Section AWG | Cross Section mm2 | |
---|---|---|---|---|
600 V | 65 A | 24 - 6 |
cULus Recognized
Approval ID: E60425Nominal Voltage UN | Nominal Current IN | Cross Section AWG | Cross Section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 65 A | 24 - 6 | ||
Multi-conductor connection | 600 V | 65 A | 20 - 10 | |
Use group C | ||||
600 V | 65 A | 24 - 6 | ||
Multi-conductor connection | 600 V | 65 A | 20 - 10 |
ATEX
Approval ID: KEMA98ATEX1786UNominal Voltage UN | Nominal Current IN | Cross Section AWG | Cross Section mm2 | |
---|---|---|---|---|
Type examination certificate | 880 V | 57 A | 0.5 - 10 |
EAC Ex
Approval ID: RU C-DE.Ax07.B.03227IECEx
Approval ID: IECEx KEM 06.0029UNominal Voltage UN | Nominal Current IN | Cross Section AWG | Cross Section mm2 | |
---|---|---|---|---|
880 V | 57 A | 0.5 - 10 |
CCC
Approval ID: 2020322313000623NEPSI
Approval ID: GYJ20.1195UcUL Recognized
Approval ID: E192998Nominal Voltage UN | Nominal Current IN | Cross Section AWG | Cross Section mm2 | |
---|---|---|---|---|
600 V | 65 A | 24 - 6 |
UL Recognized
Approval ID: E192998Nominal Voltage UN | Nominal Current IN | Cross Section AWG | Cross Section mm2 | |
---|---|---|---|---|
600 V | 65 A | 24 - 6 |