Q 0,75/3A50/9-9KU-ESA BK
-
Panel feed-through
1642072
QUICKON panel feed-through, for the front wall assembly with 50 cm long wires, 3-pos.
QUICKON panel feed-through, for the front wall assembly with 50 cm long wires, 3-pos.
| Number of positions | 3 |
| Connection technology | |
| Connection method On the device side | Single wires (50 cm long; 0.75 mm²) |
| Frequency of connections between conductors of the same cross section | 10 (if the conductor is connected more than once, seal and cap may need to be replaced.) |
| Conductor connection | |
| Conductor cross section flexibel | 0.34 mm² ... 0.75 mm² |
| Tightening torque Union nut | 2.5 Nm |
| Tightening torque Contact carrier | 3.75 Nm |
| Tightening torque Locking nut | 3.75 Nm |
| Wrench size Union nut | 19 mm |
| Wrench size Contact carrier | 19 mm |
| Connection assignment | |
| Contact | Color (signal designation) | Contact (optional) | 1 | BN |
| 2 | WH | |
| 3 | BU | |
| Rated voltage (III/3) | 160 V (with insulating sleeve) |
| Nominal current IN | 9 A |
| Color | black (RAL 9005) |
| Flammability rating according to UL 94 | V0 |
| Material wire insulation | PVC / PE |
| Contact material | Cu alloy |
| Contact surface material | Pre-nickel plated and tin-plated |
| Contact carrier material | PA |
| Cable length | 0.5 m |
| Structure of individual litz in acc. with VDE 0295 / smallest wire diameter | Class 2-6 // 0.34 mm²: 0.1 mm; 0.5 - 0.75 mm²: 0.15 mm |
| Wire diameter including insulation | 2.5 mm |
| Mounting type | Pg9 |
| Assembly note | If the conductor is reconnected, it must be cut off above the last contact point. QUICKON components may only be operated when under no load. |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Impact strength | IK06 |
| Ambient temperature (operation) | -25 °C ... 80 °C (Specifications of the cable manufacturer must be observed.) |
| -25 °C ... 50 °C (when the conductor is connected. Specifications of the cable manufacturer must also be observed.) | |
| Item number | 1642072 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF6 |
| Product key | AF6HAA |
| GTIN | 4017918895570 |
| Weight per piece (including packing) | 33.18 g |
| Weight per piece (excluding packing) | 33.18 g |
| Customs tariff number | 85369010 |
| Country of origin | PL |
| ECLASS-13.0 | 27440602 |
| ECLASS-15.0 | 27440602 |
| UNSPSC 21.0 | 39121413 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |