Motor manager
In addition to motor protection, the motor manager enables you to detect all critical load states of asynchronous motors. Benefit from reliable motor management: active power measurement enables you to protect your motors against overload or underload, as in the case of conveyor or pump monitoring, for example. Freely programmable switching and signaling thresholds provide individual motor protection.
More informationYour advantages
- Integrated full motor protection with bimetal function and thermistor evaluation
- Protection of high-quality system parts with freely parameterizable signaling and switching thresholds
- Production data and energy data acquisition without the need for complex sensors
- Process data such as performance values, operating hours, and switching cycles are safely transmitted between the field and control level
- Easy configuration and diagnostics
- Connection to controller via bus gateway
CONTACTRON motor managers: reliable monitoring and protection of motors
Motor managers – reliable monitoring
Our motor managers monitor motors for overload and underload, function, dirt, and wear. You can therefore provide permanent protection for pumps, actuating drives, fans, conveyor belts, and machine tools, for example.
The motor managers are parameterized very easily based on the FDT/DTM concept using the IFS-CONF software from Phoenix Contact.