Marshalling patchboard - FTMC 1,5-2 /GN
3270452

Marshalling patchboard, without actuation lever, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm2 - 2.5 mm2, mounting: for snapping onto a DIN rail adapter, for snapping onto a cover flange, color: gray, color of connection elements: green


Product Details




Product type Marshalling terminal
Number of positions 1
Number of connections 4
Number of rows 1
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Rated surge voltage 6 kV
Maximum power dissipation for nominal condition 0.56 W

Number of connections per level 4
Nominal cross section 1.5 mm²
Rated cross section AWG 14
Stripping length 8 mm ... 10 mm
Internal cylindrical gage A1
Connection in acc. with standard IEC 60947-7-1
Conductor cross section solid 0.14 mm² ... 2.5 mm²
Cross section AWG 26 ... 14
Conductor cross section flexible 0.14 mm² ... 1.5 mm²
Conductor cross section, flexible [AWG] 26 ... 14
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.14 mm² ... 1.5 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.14 mm² ... 1.5 mm²
Nominal current 17.5 A
Maximum load current 24 A (in case of a 2.5 mm² conductor cross section, the maximum load current must not be exceeded by the total current of all connected conductors.)
Nominal voltage 500 V
Connection cross sections directly pluggable
Conductor cross section solid 0.34 mm² ... 2.5 mm²
Conductor cross section, solid [AWG] 20 ... 14
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.34 mm² ... 1.5 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.34 mm² ... 1.5 mm²

Width 11 mm
Height 30 mm
Length 8.6 mm

Color gray
Color of connection elements green
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA
Static insulating material application in cold -60 °C
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 125 °C
Relative insulation material temperature index (Elec., UL 746 B) 130 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R26 HL 1 - HL 3
Calorimetric heat release NFPA 130 (ASTM E 1354) 27,5 MJ/kg
Surface flammability NFPA 130 (ASTM E 162) passed
Specific optical density of smoke NFPA 130 (ASTM E 662) passed
Smoke gas toxicity NFPA 130 (SMP 800C) passed

Surge voltage test
Test voltage setpoint 7.3 kV
Result Test passed
Temperature-rise test
Requirement temperature-rise test Increase in temperature ≤ 45 K
Result Test passed
Short-time withstand current 1.5 mm² 0.18 kA
Short-time withstand current 2.5 mm² 0.3 kA
Result Test passed
Power-frequency withstand voltage
Test voltage setpoint 1.89 kV
Result Test passed

Mechanical data
Open side panel No

Mechanical strength
Result Test passed
Attachment on the carrier
DIN rail/fixing support NS 35
Test force setpoint 1 N
Result Test passed
Test for conductor damage and slackening
Rotation speed 10 rpm
Revolutions 135
Conductor cross section/weight 0.14 mm² / 0.2 kg
1.5 mm² / 0.4 kg
2.5 mm² / 0.7 kg
Result Test passed

Aging
Temperature cycles 192
Result Test passed
Needle-flame test
Time of exposure 30 s
Result Test passed
Oscillation/broadband noise
Specification DIN EN 50155 (VDE 0115-200):2008-03
Spectrum Service life test category 1, class B, body mounted
Frequency f1 = 5 Hz to f2 = 150 Hz
ASD level 0.964 (m/s²)²/Hz
Acceleration 0.58g
Test duration per axis 5 h
Test directions X-, Y- and Z-axis
Result Test passed
Shocks
Specification DIN EN 50155 (VDE 0115-200):2008-03
Pulse shape Half-sine
Acceleration 5g
Shock duration 30 ms
Number of shocks per direction 3
Test directions X-, Y- and Z-axis (pos. and neg.)
Result Test passed
Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Connection in acc. with standard IEC 60947-7-1

Mounting type for snapping onto a DIN rail adapter
for snapping onto a cover flange

Item number 3270452
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Sales Key BE6
Product Key BE6212
Catalog Page Page 57 (C-1-2019)
GTIN 4055626114286
Weight per Piece (including packing) 3.04 g
Weight per Piece (excluding packing) 3.04 g
Customs tariff number 85369010
Country of origin PL


ECLASS

ECLASS-9.0 27141120
ECLASS-10.0.1 27141120
ECLASS-11.0 27141120

ETIM

ETIM 8.0 EC000897

UNSPSC

UNSPSC 21.0

CSA

Approval ID: 13631
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 10 A 24 - 16
Use group C
300 V 10 A 24 - 16
Use group D
300 V 10 A 24 - 16

EAC

Approval ID: RU C-DE.BL08.B.00682

cULus Recognized

Approval ID: E60425
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 10 A 24 - 16
Use group C
300 V 10 A 24 - 16

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products


  1. Flange cover DF-PTMC-O - 3270400

  2. Zack marker strip ZB 10:UNBEDRUCKT - 1053001

  3. Flange cover DF-PTMC-U - 3270401

  4. Zack marker strip ZB 10 CUS - 0824941

  5. Adapter DF-PTMC-NS - 3270403

  6. Zack marker strip ZB10,LGS:FORTL.ZAHLEN - 1053014

  7. Marker adapter DF-PTMC-ZB - 3270410

  8. Zack marker strip ZB10,QR:FORTL.ZAHLEN - 1053027

  9. Screwdriver SZF 0-0,4X2,5 - 1204504

  10. Marker for terminal blocks ZB10,LGS:L1-N,PE - 1053412

  11. Actuation tool ST-BW 0 - 1200135

  12. Marker for terminal blocks ZB10,LGS:U-N - 1053438

  13. Reducing plug RPS - 0201647

  14. Marker for terminal blocks UC-TM 10 - 0818069

  15. Marker for terminal blocks UC-TM 10 CUS - 0824605

  16. Marker for terminal blocks UCT-TM 10 - 0829142

  17. Marker for terminal blocks UCT-TM 10 CUS - 0829623

  18. Zack Marker strip, flat ZBF10:UNBEDRUCKT - 0809997

  19. Zack Marker strip, flat ZBF10 CUS - 0825031

  20. Zack Marker strip, flat ZBF10,LGS:FORTL.ZAHLEN - 0810009

  21. Zack Marker strip, flat ZBF10,QR:FORTL.ZAHLEN - 0810025

  22. Marker for terminal blocks UC-TMF 10 - 0818124

  23. Marker for terminal blocks UC-TMF 10 CUS - 0824662

  24. Marker for terminal blocks UCT-TMF 10 - 0829204

  25. Marker for terminal blocks UCT-TMF 10 CUS - 0829679

  26. Marker for terminal blocks TMT 10 R - 0816210

  27. Marker for terminal blocks TMT 10 R CUS - 0824500

  28. Test plugs MPS-MT - 0201744

  29. Insulating sleeve MPS-IH WH - 0201663

  30. Insulating sleeve MPS-IH RD - 0201676

  31. Insulating sleeve MPS-IH BU - 0201689

  32. Insulating sleeve MPS-IH YE - 0201692

  33. Insulating sleeve MPS-IH GN - 0201702

  34. Insulating sleeve MPS-IH GY - 0201728

  35. Insulating sleeve MPS-IH BK - 0201731


Your advantages

Tool-free wiring in a confined space thanks to compact size
Color configuration possible according to VDE 0812, VDE 0815, DIN 47100 or unlimited.
Individual color assignment of cable and terminal point to ensure error-free, safe operation
High contact quality thanks to push-in technology as a replacement for Wire-Wrap®, TERMI-POINT®, etc.
Suitable for DIN rail mounting and panel cutouts with corresponding accessories
Individual setup thanks to modular principle