Plastic cable markers, transparent, unlabeled, mounting type: Assembly with cable ties, cable diameter: ≥ 6 mm, lettering field size: 29 x 8 mm
Cable marking provides a better overview of your control cabinets and systems: mark your conductors and cables clearly and permanently. Conductor and cable markings simplify mounting and maintenance and help when repairing faults. We provide the optimum marking solution for every application, with various designs and mounting types.
More informationPlastic cable markers, transparent, unlabeled, mounting type: Assembly with cable ties, cable diameter: ≥ 6 mm, lettering field size: 29 x 8 mm
Conductor marker carrier, transparent, unlabeled, mounting type: slide-on, cable diameter range: 4 ... 7 mm, lettering field size: 15 x 4 mm
Conductor marker carrier, transparent, unlabeled, mounting type: slide-on, cable diameter range: 1.5 ... 2.5 mm, lettering field size: 15 x 4 mm
Conductor marker carrier, transparent, unlabeled, mounting type: slide-on, cable diameter range: 2 ... 4 mm, lettering field size: 23 x 4 mm
Conductor marker carrier, transparent, unlabeled, mounting type: slide-on, cable diameter range: 6 ... 10 mm, lettering field size: 15 x 4 mm
Conductor marker carrier, transparent, unlabeled, mounting type: slide-on, cable diameter range: 2 ... 4 mm, lettering field size: 15 x 4 mm
Conductor marker carrier, transparent, unlabeled, mounting type: slide-on, cable diameter range: 1.5 ... 2.5 mm, lettering field size: 10 x 4 mm
Conductor marker carrier, transparent, unlabeled, mounting type: clip on, cable diameter range: 6.7 ... 10 mm, lettering field size: 4 x 15 mm
Conductor marker carrier, transparent, unlabeled, mounting type: clip on, cable diameter range: 4.4 ... 6.7 mm, lettering field size: 4 x 15 mm
Cable marker carrier, transparent, unlabeled, horizontal, mounting type: Assembly with cable ties, cable diameter: > 10 mm, lettering field size: 23 x 4 mm
The THERMOMARK E.WIRE applicator implements cable markers that can be moved radially and axially. The welded seam ensures that the marker is captive. The continuous format covers all diameters between 1.8 mm and 5.6 mm with just one single material available in various widths.
The THERMOMARK E.SLEEVE processes continuous shrink sleeves and cuts them individually to the desired length. In addition, the applicator opens the shrink sleeve so it can be slipped onto cables and lines very easily.
The THERMOMARK E.WRAP applicator applies wire-wrap labels to cylindrical exposed conductive parts automatically – and with consistently high quality. For particularly resistant identification, a protective laminate covers the printed surface.
The THERMOMARK E.VARIO applicator marks entire terminal strips with just two materials in continuous format for high and flat marking grooves. Due to the continuous format, all widths between 3.5 mm and 1,000 mm can be realized – regardless of the number of different pitches.
The E-WM... marking material is designed for processing with the THERMOMARK E.WIRE applicator. The E.WIRE processes the continuous material into radially and axially movable markers that can be printed on three sides. The welded seam ensures that the marker is captive.
The E-WMS... shrink sleeve is designed for processing with the THERMOMARK E.SLEEVE applicator. The continuous format allows individual marking lengths. After the printing and application process, there is the option of shrinking the shrink sleeve.
The E-WML wire-wrap labels are designed for processing with the THERMOMARK E.WRAP applicator. For this purpose, the labels are placed in a row on the material roll. For particularly resistant identification, a protective laminate covers the printed surface.
The E-TM.../E-TMF... terminal block markers are designed for processing with the THERMOMARK E.VARIO applicator. Thanks to the continuous format, the entire terminal strip can be marked with just two materials for the high and the flat marking groove.
The choice is yours: Your wire and cable marking solution can be mounted however you wish – Phoenix Contact has the right solution for every application.
Cable marking for clipping on
Wire markings for clipping on have two marking areas. They cannot be removed and are always legible. The wire markings can be clipped onto pre-wired conductors and cables manually.
Cable marking for threading on
The individual markings are threaded onto conductors or secured with cable ties. Various materials can be supplied in card or even roll format.
Cable marking for sliding on
You can also fit conductors with marking collars as a carrier system. In this case, marking is by means of insert strips that can be labeled and that are protected by the carrier. Subsequent marking is therefore possible.
Marking sleeves for sliding on
For reliable and easy on-site wire marking without a printing system, use ready-marked sleeves. The special shape of the marking sleeves prevents the individual marking sleeves from twisting together.
Shrink sleeve for sliding on
Inexpensive shrink sleeves are the best solution for captive cable and wire marking. Phoenix Contact provides pre-assembled shrink sleeves and shrink sleeves as material off the roll.
Cable marking for sticking on
The labels consist of a marking field and transparent film. The film protects the marking against abrasion and dirt. We provide labels in various shapes and sizes.
Wire marking with cable ties
You can attach markings to your wires and cables using standard cable ties, regardless of the cable or wire diameter. Take advantage of the large marking area, which provides sufficient space for comprehensive marking.