Polypropylene Europe terminal strip, white, for connecting solid conductors and stranded conductors with and without ferrules with a cross section of 1 to 10 mm2
The connectors consist of junction box connectors and Europe connectors. These connectors are an integral part of any building installation. Our junction box connectors are available with Push-in connection and transparent housing for visual inspection. You can choose from various versions of the lamp-wire connectors for rigid and flexible conductors.
More informationPolypropylene Europe terminal strip, white, for connecting solid conductors and stranded conductors with and without ferrules with a cross section of 1 to 10 mm2
Polyamide Europe terminal strip, transparent, with wire protection, for connecting solid conductors and stranded conductors with and without ferrules with a cross section of 6 to 16 mm2
Polypropylene Europe terminal strip, white, for connecting solid conductors and stranded conductors with and without ferrules with a cross section of 1.5 to 16 mm2
Polypropylene Europe terminal strip, white, for connecting solid conductors and stranded conductors with and without ferrules with a cross section of 0.75 to 6 mm2
Polyamide Europe terminal strip, transparent, with wire protection, for connecting solid conductors and stranded conductors with and without ferrules with a cross section of 0.75 to 4 mm2
Polypropylene Europe terminal strip, white, for connecting solid conductors and stranded conductors with and without ferrules with a cross section of 0.5 to 4 mm2
Europe terminal strip consisting of polypropylene, white, to connect solid and stranded conductors with and without ferrules with a cross section from 0.75 to 6 mm2, 3-pos.
Polyamide Europe terminal strip, transparent, for connecting solid conductors and stranded conductors with ferrules with a cross section of 10 to 25 mm2
Polypropylene Europe terminal strip, white, for connecting solid conductors and stranded conductors with and without ferrules with a cross section of 10 to 25 mm2
Polypropylene Europe terminal strip, black, for connecting solid conductors and stranded conductors with and without ferrules with a cross section of 10 to 25 mm2
Junction box connectors
Available in three versions, the junction box connectors from Phoenix Contact enable tool-free wiring in a confined space thanks to their Push-in connection technology. You can wire different cross-sections in one connector. You can connect rigid solid conductors with a cross-section range from 0.5 mm² to 2.5 mm² and rigid multi-stranded conductors (7 litz wires) with a cross-section range from 1.5 mm² to 2.5 mm². Integrated test openings in the connectors allow you to use test devices when wired.
Europe connectors
The connectors are made of high-quality metal parts with corrosion-resistant surfaces. You can also secure the fine-stranded conductors without ferrules thanks to the integrated screw connection. The insulating housing of the Europe connectors is made of halogen-free polyamide.