Panel PCs

Panel PCs - modern solutions for operation and monitoring

Benefit from the advantages of our scalable and modern panel PCs for acquiring, processing, measuring, controlling, and visualizing your data. Touch panel PCs are the business card for every visualization solution. Designed as flush-mounted or support arm versions with IP65 or IP69K protection, all industrial panel PCs impress with their robustness, performance, and state-of-the-art touch technology.

More information

The advantages of our Panel PCs

  • Suitable for every system with display sizes from 7″ to 21″
  • Latest generation projective capacitive touch screens for precise touch point detection in industrial environments: wet and humid environments and glove operation supported
  • Processor performance suited to the application thanks to powerful and energy-efficient Intel® Atom™, Celeron®, Pentium®, or Core™ i processors of the latest generation
  • High system availability with the industrial-grade fan-free design and the absence of moving parts
  • Flexible extension with optional extension cards, such as additional Ethernet ports
  • Secure hardware option with TPM 2.0

New products

Touch panels for Visu+
Web panels for HTML5
Valueline 3 industrial PCs
Touch panels for Visu+
High degree of flexibility and functionality in a state-of-the-art industrial design

The TP 6000 is the next generation of touch panels that has been developed for unrivaled performance and visualization capabilities. The touch panels feature state-of-the-art PCAP screens (16:9) built into a full metal housing as standard.

These are the main features

  • State-of-the-art hardware platform, scalable across multiple display sizes, from small (7”) to large (21.5”)
  • Integrated communication for a wide range of applications
  • The widescreen format (16:9) provides a larger screen area and a higher resolution for displaying more data in a smaller space
  • Low development costs through the reuse of existing projects and hardware cut-out dimensions

These are the advantages

  • Powerful Quad-Core Arm® Cortex® A9 800 MHz processor
  • Integrated communication drivers for various controller providers
  • Slim and compact design (45 mm)
  • Wide viewing angle and scratch-resistant glass front with capacitive multitouch (PCAP)
  • Integrated VESA 100 device

Web panels for HTML5
Powerful HMIs for HTML5-based visualization

WP 6000 is the next generation of web panels for unrivalled performance and visualization capabilities. The web panels feature state-of-the-art PCAP multitouch widescreen displays (16:9) built into a full-metal housing as standard.

These are the main features

  • State-of-the-art hardware platform, scalable across multiple display sizes, from small (7″) to large (21.5″)
  • Manufacturer-independent HMI panel that can visualize up to four devices/PLCs simultaneously. Also ideal for connection to PLCnext Control solutions
  • The widescreen format (16:9) provides a larger screen area and a higher resolution for displaying more data in a smaller space
  • State-of-the-art web-based HMI technology and cloud connectivity

These are the advantages

  • Powerful Quad-Core Arm® Cortex® A9 1.3 GHz processor
  • Slim and compact design (45 mm)
  • Wide viewing angle and scratch-resistant glass front with capacitive multitouch (PCAP)
  • Integrated VESA 100 device

Valueline 3 industrial PCs
Scalable and reliable IPCs of the latest generation

Valueline 3 (VL3) is the latest family of configurable industrial PCs. These IPCs offer scalability with 11th generation Intel CPUs. The box and panel PCs are easy to maintain and offer flexible extension options. All systems are Windows-11-capable and feature the TPM 2.0 hardware security chip.

These are the main features

  • Latest hardware platform, scalable across all screen sizes from small (15.6″) to large (21.5″), with full HD resolution
  • State-of-the-art 11th generation Intel CPU technology for control, visualization, data acquisition, and processing tasks
  • PCAP multitouch technology for precise touch point detection in industrial environments. Can be used in wet and humid environments and with glove operation

These are the advantages

  • Intel’s long-available 11th generation CPU family up to Core i7 1185G7E
  • Screen sizes from 15.6″ to 21.5″
  • Flexible extension options such as PCIe, Wi-Fi, and cellular modem or additional I/Os
  • Windows-11-capable

Further information
Our HMIs and IPCs in detail
Further details, such as technical data and information on our human-machine interface and industrial PC portfolio, can be found in the e-paper.
Download the e-paper now
Man working with HMIs and IPCs