PT 6-DREHSILA 250 (6,3X32)
-
Fuse modular terminal block
1154825
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 6,3 x 32, nom. voltage: 250 V, nominal current: 10 A, connection method: Push-in connection, Rated cross section: 6 mm2, cross section: 0.5 mm2- 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Product details
| General | |
| Note | The current is determined by the fuse used, the voltage by the fuse or selected light indicator. |
| Number of connections | 2 |
| Number of rows | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Fuse type | Glass / ceramics / ... |
| Rated surge voltage | 6 kV |
| Maximum power dissipation for nominal condition | 1.31 W |
| Fuse | G / 6,3 x 32 |
| LED voltage range | 110 V AC/DC ... 250 V AC/DC (Glow lamp) |
| LED current range | 0.5 mA ... 1.1 mA |
| LED voltage range | 110 V AC/DC ... 250 V AC/DC (Glow lamp) |
| Number of connections per level | 2 |
| Nominal cross section | 6 mm² |
| Rated cross section AWG | 10 |
| Connection method | Push-in connection |
| Stripping length | 10 mm ... 12 mm |
| Internal cylindrical gage | A5 |
| Connection in acc. with standard | IEC 60947-7-3 |
| Conductor cross-section rigid | 0.5 mm² ... 10 mm² |
| Cross section AWG | 20 ... 8 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.5 mm² ... 10 mm² |
| Conductor cross-section, flexible [AWG] | 20 ... 8 (converted acc. to IEC) |
| Conductor cross-section flexible ultrasound-compressed | 0.34 mm² ... 10 mm² |
| Conductor cross-section, flexible [AWG] ultrasound-compressed | 22 ... 8 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 6 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.5 mm² ... 6 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1.5 mm² |
| Nominal current | 10 A |
| Maximum load current | 10 A (the current is determined by the fuse used) |
| Nominal voltage | 250 V |
| Nominal cross section | 6 mm² |
| Width | 12.3 mm |
| End cover width | 2.2 mm |
| Height | 77.7 mm |
| Depth | 49.8 mm |
| Depth on NS 35/7,5 | 51.3 mm |
| Depth on NS 35/15 | 58.8 mm |
| Color | black (RAL 9005) |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Mechanical data | |
| Open side panel | No |
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2018-05 |
| Spectrum | Long life test category 1, class B, body mounted |
| Frequency | f1 = 5 Hz to f2 = 150 Hz |
| ASD level | 0.964 (m/s²)²/Hz |
| Acceleration | 0.58g |
| Test duration per axis | 5 h |
| Test directions | X-, Y- and Z-axis |
| Result | Test passed |
| Shocks | |
| Specification | DIN EN 50155 (VDE 0115-200):2018-05 |
| Pulse shape | Half-sine |
| Acceleration | 5g |
| Shock duration | 30 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Result | Test passed |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-3 |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 1154825 |
| Packing unit | 25 pc |
| Minimum order quantity | 1 pc |
| Sales key | BE2 |
| Product key | BE2235 |
| GTIN | 4063151155940 |
| Weight per piece (including packing) | 28.844 g |
| Weight per piece (excluding packing) | 28.844 g |
| Customs tariff number | 85369095 |
| Country of origin | IN |
ECLASS
| ECLASS-13.0 | 27250113 |
| ECLASS-15.0 | 27250113 |
ETIM
| ETIM 9.0 | EC000899 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FBS 2-6 GY - Plug-in bridge 3032237
-
FBS 2-6 BU - Plug-in bridge 3036932
-
WS PT 6 - Warning label 1029029
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
PS-6 - Test plug 3030996
-
PS-6/2,3MM RD - Test plug 3038736
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
-
PAI-4-FIX-5/6 BU - Test adapter 3035975
-
PAI-4-FIX-5/6 OG - Test adapter 3035974
-
PAI-4-FIX-5/6 YE - Test adapter 3035977
-
PAI-4-FIX-5/6 RD - Test adapter 3035976
-
PAI-4-FIX-5/6 GN - Test adapter 3035978
-
PAI-4-FIX-5/6 BK - Test adapter 3035980
-
PAI-4-FIX-5/6 GY - Test adapter 3035982
-
PAI-4-FIX-5/6 VT - Test adapter 3035979
-
PAI-4-FIX-5/6 BN - Test adapter 3035981
-
PAI-4-FIX-5/6 WH - Test adapter 3035983
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
ZBF 12 CUS - Zack Marker strip, flat 0825018
-
UC-TMF 12 - Marker for terminal blocks 0819233
-
UC-TMF 12 CUS - Marker for terminal blocks 0824670
-
UCT-TMF 12 - Marker for terminal blocks 0829214
-
UCT-TMF 12 CUS - Marker for terminal blocks 0829686
-
SZF 2-0,8X4,0 - Screwdriver 1204520
-
ST-BW - Actuation tool 1207608
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates