MACX MCR voltage transducers for DC voltages of 0... (+/-) 20 V DC to 0.. .(+/-) 660 V DC, output signal (+/-) 10 V/ (+/-)20 mA
MACX MCR voltage transducers measure DC or AC voltages and convert them into standard analog signals. The MACX MCR-VDC measuring transducer measures DC voltages from 0 to ±660 V DC. The MACX MCR-VAC voltage transducer measures sinusoidal AC voltages from 0 to 660 V AC. Eight finely graded voltage measuring ranges provide optimum measuring accuracy. The 3-way electrical isolation ensures high operational safety.
More informationMACX MCR voltage transducers for DC voltages of 0... (+/-) 20 V DC to 0.. .(+/-) 660 V DC, output signal (+/-) 10 V/ (+/-)20 mA
MACX MCR voltage transducer, for AC voltages from 0 V ... 20 V AC to 0 ... 660 V AC, output signal: 0 V ... 10 V/0(4) ... 20 mA
MACX MCR voltage transducers for DC voltages of 0... (+/-) 20 V DC to 0.. .(+/-) 660 V DC, output signal (+/-) 10 V/ (+/-)20 mA
MACX MCR voltage transducer, for AC voltages from 0 V ... 20 V AC to 0 ... 660 V AC, output signal: 0 V ... 10 V/0(4) ... 20 mA