UM-ALU extruded profile housings

UM-ALU extruded profile housings for high EMC

Aluminum housings from the UM-ALU series ensure full flexibility in the assembly process with custom PCB sizes. They also feature high electromagnetic compatibility (EMC). This makes the extruded profile housings particularly suitable for industrial applications with high electromagnetic interference potential. Short installation times and the free choice of connection technology provide greater flexibility when designing devices.

More information

Your advantages

  • Heat-resistant aluminum for optimum protection of sensitive electronics
  • High EMC protection
  • Different profile sizes and covers for application-specific electronics modules
  • PCB installation in up to seven levels for flexible electronics solutions
Field housings and DIN rail housings

Configurator for electronics housings

Create your electronics housing for the field or indoor application: Select the desired housing series, the corresponding lower part, and the cover. Add the appropriate connection technology and the process is complete.

Connectors and electronics housings

New products for device connection technology Reliable connection in the device

As a leading manufacturer of connectors and electronics housings, Phoenix Contact is always working to find new solutions for the growing requirements placed on your industrial and infrastructure applications.

Discover our new device connection technology for the transmission of signals, data, and power as well as our versatile electronics housings.

Reliable EMC with robust aluminum housing

Extruded profile housings: EMC-protected and heat-resistant
Various covering hoods for extruded profile housings
Extruded profile housing with multiple installation levels for printed circuit boards
Extruded profile housings: EMC-protected and heat-resistant

The aluminum extruded profiles are available in various lengths. We can also manufacture tailored lengths upon request. With the resistant aluminum material, the aluminum housing withstands high temperatures and provides optimum EMC protection for your electronics.

Various covering hoods for extruded profile housings

Different covering hoods ensure optimum touch protection and high flexibility in the development of your electronics – even in challenging environments with high temperatures and electromagnetic interference fields.

Extruded profile housing with multiple installation levels for printed circuit boards

Flexible installation levels allow application-specific device development. In seven levels, you can flexibly integrate your PCBs and your electronics into the aluminum housings.

Video: Easy assembly of the UM-ALU housing system
Easy assembly of the UM-ALU housing system YouTube

Easy assembly of the UM-ALU housing system

The aluminum housings feature high-level electromagnetic compatibility. They are therefore versatile in industrial applications with the potential for high electromagnetic interference. Learn how to assemble the extruded profile housing step-by-step.

E-paper
Overview of the electronics housings portfolio
Discover housings for the DIN rail and outdoor use and learn how flexibly you can adapt electronics housings to your individual needs.
Open the e-paper
DIN rail housings and field housings
Electronics housings of the ME MAX series

Technical principles of electronics housings Solutions for DIN rail applications

Electronics housings are an elementary part of a device. They determine its appearance and protect the electronics from external influences. In addition, they enable assembly in superordinate units. Device manufacturers must therefore pay attention to many details, and not only in the design, but also in the choice of housing when it comes to materials and quality testing. This brochure provides you with all the details.