The basic profile and cover profile of the HC-ALU series are made of an anodized aluminum extruded profile. This provides maximum mechanical strength and excellent shielding properties against disruptive radiation. In addition, the housing is particularly heat-resistant and features splash water protection in IP65. The possible temperature range stretches from -40 to +70°C. The screw channels for the side covers are located in cavities so that the screws do not encroach on the installation space.
Profile housing, Wall mounting (with accessories as an option), Aluminum profile, 2-piece, color: graphite gray (7024), profile width (internal): 100.5 mm, profile width (external): 121 mm, length: 40 mm, height: 121 mm, depth: 32.8 mm