Mounting set including plate and screws, for display mounting
Display carriers from the DCS series integrate TFT displays of different sizes. The housings reliably protect stationary and mobile electronics from mechanical stress as well as dust and splash water. Optional membrane keypads and displays help you implement Human Machine Interfaces (HMIs) for data input and display that are suited to your application.
More informationMounting set including plate and screws, for display mounting
Mounting set including plate and screws, for display mounting
Mounting set including plates and screws, for display mounting
Wall bracket for housing
Additional battery pack housing for DCS 5.7-7.0
Connection technology adapters
Sealing strip, self-adhesive, for displays of the DCS housing series (roll: 100 m)
Acrylic glass, satin-finished, frame printed black, for display 800x480
Acrylic glass, satin-finished, frame printed black, for display 800x480
Acrylic glass, satin-finished, for housing DCS 5.7
Create your electronics housing for the field or indoor application: Select the desired housing series, the corresponding lower part, and the cover. Add the appropriate connection technology and the process is complete.
As a leading manufacturer of connectors and electronics housings, Phoenix Contact is always working to find new solutions for the growing requirements placed on your industrial and infrastructure applications.
Discover our new device connection technology for the transmission of signals, data, and power as well as our versatile electronics housings.
The housings are a popular choice in Industry 4.0 applications in production lines. In such applications, it provides space for Raspberry Pi computers and other electronics.
The IP54 display housings are rated for temperatures from -20 to +50°C. They are ideal for the easy integration of displays using coordinated mounting kits. The material is an impact-resistant ABS plastic in the color light gray (RAL 7035).
A range of window sizes enables individual operating solutions for special requirements and a high degree of recognition. Choose display sizes from between 5.7 and 15 inches. Optionally, membrane keypads can be integrated on the left or right.
See for yourself how easy it is to assemble the DCS housing in this video. The display carriers are available for different display sizes. The quick integration of displays and the precisely fitting membrane keypads allow you to implement your own individual requirements.
Electronics housings are an elementary part of a device. They determine its appearance and protect the electronics from external influences. In addition, they enable assembly in superordinate units. Device manufacturers must therefore pay attention to many details, and not only in the design, but also in the choice of housing when it comes to materials and quality testing. This brochure provides you with all the details.