Capacitive touch display, IPS panel, 2.4", resolution: 320 x 240 pixels, TFT interface: SPI, touch panel interface: I2C, contrast ratio: 500:1, aspect ratio: 3:4, Glue and Play solution, suitable for polyamide and polycarbonate
Thanks to UTA DIN rail adapters, devices such as power supplies or sensor/actuator boxes can be snapped onto standard DIN rails. The corrosion-proof metal version ensures a long service life and secure hold, even under extreme loads. DIN rail adapters provide a reliable foundation for professional device integration in the control cabinet.
More informationCapacitive touch display, IPS panel, 2.4", resolution: 320 x 240 pixels, TFT interface: SPI, touch panel interface: I2C, contrast ratio: 500:1, aspect ratio: 3:4, Glue and Play solution, suitable for polyamide and polycarbonate
Membrane keypad for BC 107,6 and BC 161,6, self-adhesive, conductive silver technology, 6 keys, 2 colors, 7-pos. terminal lug, pitch: 1.0 mm, customizable in the online configurator
Membrane keypad for BC 107,6 and BC 161,6, self-adhesive, conductive silver technology, 4 keys, 2 colors, 7-pos. terminal lug, pitch: 1.0 mm, customizable in the online configurator
Membrane keypad for ICS25x122, self-adhesive, conductive silver technology, 4 keys, 2 colors, 5-position connection lug, pitch: 1.0 mm, transparent window for 0.96″ TFT display
Membrane keypad for ICS25x100, self-adhesive, conductive silver technology, 4 keys, 2 colors, 5-position connection lug, pitch: 1.0 mm, transparent window for 0.96″ TFT display
Resistive touch display, 2.4″, resolution: 320 x 240 pixels, interface: SPI, contrast ratio: 500:1, aspect ratio: 3:4, interface: “4-wire SPI half duplex, Glue and Play solution”, suitable for polyamide and polycarbonate
Universal DIN rail adapter, for screwing on switchgear
Universal DIN rail adapter, for screwing on switchgear
Universal DIN rail adapter, for screwing on switchgear
Mounting plate, for screwing on siz 0 switchgear
As a leading manufacturer of connectors and electronics housings, Phoenix Contact is always working to find new solutions for the growing requirements placed on your industrial and infrastructure applications.
Discover our new device connection technology for the transmission of signals, data, and power as well as our versatile electronics housings.
DIN rail adapters
DIN rail adapters are the perfect solution for installing devices without a standard mounting foot, transformers, and bulky elements securely on a DIN rail.
Displays
Displays for electronics housings allow functional display solutions in screen diagonals from 2.4 to 15 inches. They can be used in mobile and stationary electronics housing applications.
Membrane keypads
Electronics housings increasingly include membrane keypads. Our product range can be easily integrated into Phoenix Contact electronics housings.
Light guides
More space for the essentials: Light guides enable the space-saving implementation of status indicators for electronics housings.
Electronics housings are an elementary part of a device. They determine its appearance and protect the electronics from external influences. In addition, they enable assembly in superordinate units. Device manufacturers must therefore pay attention to many details, and not only in the design, but also in the choice of housing when it comes to materials and quality testing. This brochure provides you with all the details.