Distribution block - PTFIX 6/18X2,5-NS15A VT
3274226

Distribution block, the blocks can be bridged with one another via the conductor shaft, for corresponding plug-in bridges, see accessories, Block with horizontal alignment and integrated supply, nom. voltage: 690 V, nominal current: 24 A, connection method: Push-in connection, Load contact, cross section: 0.14 mm2 - 4 mm2, Push-in connection, Line contact, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: NS 15, color: violet


Product Details




Notes on operation the blocks can be bridged with one another via the conductor shaft, for corresponding plug-in bridges, see accessories

Product type Distributor terminal block
Number of connections 19
Number of rows 1
Potentials 1
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Rated surge voltage 8 kV
Maximum power dissipation for nominal condition 0.77 W

Service Entrance yes
Number of connections per level 19
Nominal cross section 2.5 mm²
Rated cross section AWG 14
Load contact
Stripping length 8 mm ... 10 mm
Internal cylindrical gage A3
Connection in acc. with standard IEC 60947-7-1
Conductor cross section solid 0.14 mm² ... 4 mm²
Cross section AWG 26 ... 12
Conductor cross section flexible 0.14 mm² ... 2.5 mm²
Conductor cross section, flexible [AWG] 26 ... 14
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.14 mm² ... 2.5 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.14 mm² ... 2.5 mm²
Nominal current 24 A
Maximum load current 32 A (with 4 mm² conductor cross section)
Maximum total current 57 A (with 10 mm² conductor cross section)
Nominal voltage 690 V
Line contact
Stripping length 10 mm ... 12 mm
Connection in acc. with standard IEC 60947-7-1
Conductor cross section solid 0.5 mm² ... 10 mm²
Cross section AWG 20 ... 8
Conductor cross section flexible 0.5 mm² ... 10 mm²
Conductor cross section, flexible [AWG] 20 ... 10
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.5 mm² ... 6 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.5 mm² ... 6 mm²
Conductor cross-section flexible (2 conductors with the same cross-section, with TWIN ferrule and plastic sleeve) 0.5 mm² ... 1.5 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm² ... 1.5 mm²
Nominal current 41 A (with 6 mm² conductor cross section)
Maximum load current 57 A (with 10 mm² conductor cross section)
Nominal cross section 6 mm²
Load contact Connection cross sections directly pluggable
Conductor cross section solid 0.34 mm² ... 4 mm²
Conductor cross section, solid [AWG] 24 ... 12
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.34 mm² ... 2.5 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.34 mm² ... 2.5 mm²
Line contact Connection cross sections directly pluggable
Conductor cross section solid 1 mm² ... 10 mm²
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 1 mm² ... 6 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 1 mm² ... 6 mm²

Width 56.5 mm
Height NS 15 31.4 mm
Length 28.6 mm

Color violet
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA
Static insulating material application in cold -60 °C
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 130 °C
Relative insulation material temperature index (Elec., UL 746 B) 130 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R26 HL 1 - HL 3
Calorimetric heat release NFPA 130 (ASTM E 1354) 28 MJ/kg
Surface flammability NFPA 130 (ASTM E 162) passed
Specific optical density of smoke NFPA 130 (ASTM E 662) passed
Smoke gas toxicity NFPA 130 (SMP 800C) passed

Surge voltage test
Test voltage setpoint 9.8 kV
Result Test passed
Temperature-rise test
Requirement temperature-rise test Increase in temperature ≤ 45 K
Result Test passed
Short-time withstand current 6 mm² 0.72 kA
Short-time withstand current 10 mm² 1.2 kA
Result Test passed
Power-frequency withstand voltage
Test voltage setpoint 1.89 kV
Result Test passed

Mechanical data
Open side panel No

Mechanical strength
Result Test passed
Attachment on the carrier
DIN rail/fixing support NS 35
Test force setpoint 5 N
Result Test passed
Test for conductor damage and slackening
Rotation speed 10 rpm
Revolutions 135
Conductor cross section/weight 0.5 mm² / 0.3 kg
6 mm² / 1.4 kg
10 mm² / 2 kg
Result Test passed
Test for conductor damage and slackening
Rotation speed 10 rpm
Revolutions 135
Conductor cross section/weight 0.14 mm² / 0.2 kg
2.5 mm² / 0.7 kg
4 mm² / 0.9 kg
Result Test passed

Aging
Temperature cycles 192
Result Test passed
Needle-flame test
Time of exposure 30 s
Result Test passed
Oscillation/broadband noise
Specification DIN EN 50155 (VDE 0115-200):2008-03
Spectrum Service life test category 2, bogie-mounted
Frequency f1 = 5 Hz to f2 = 250 Hz
ASD level 6.12 (m/s²)²/Hz
Acceleration 3.12g
Test duration per axis 5 h
Test directions X-, Y- and Z-axis
Result Test passed
Shocks
Specification DIN EN 50155 (VDE 0115-200):2008-03
Pulse shape Half-sine
Acceleration 30g
Shock duration 18 ms
Number of shocks per direction 3
Test directions X-, Y- and Z-axis (pos. and neg.)
Result Test passed
Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Connection in acc. with standard IEC 60947-7-1
IEC 60947-7-1

Mounting type NS 15

Item number 3274226
Packing unit 8 pc
Minimum order quantity 8 pc
Note Made to Order (non-returnable)
Sales Key BEA
Product Key BEA124
Catalog Page Page 445 (C-1-2019)
GTIN 4055626394091
Weight per Piece (including packing) 43.34 g
Weight per Piece (excluding packing) 43.34 g
Customs tariff number 85369010
Country of origin PL


ECLASS

ECLASS-9.0 27141120
ECLASS-10.0.1 27141120
ECLASS-11.0 27141120

ETIM

ETIM 8.0 EC000897

UNSPSC

UNSPSC 21.0

DNV

Approval ID: TAE00002TT
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
500 V 24 A

CSA

Approval ID: 13631
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
Output 300 V 20 A 26 - 12
Input 300 V 50 A 20 - 8
Use group C
Output 300 V 20 A 26 - 12
Input 300 V 50 A 20 - 8
Use group D
Input 600 V 5 A 20 - 8

IECEE CB Scheme

Approval ID: DE1-62701
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
690 V 41 A

EAC

Approval ID: RU C-DE.BL08.B.00644

cULus Recognized

Approval ID: E60425
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
Output 300 V 20 A 26 - 12
Input 300 V 50 A 20 - 8
Use group C
Output 300 V 20 A 26 - 12
Input 300 V 50 A 20 - 8
Use group D
Output 600 V 5 A 26 - 12
Input 600 V 5 A 20 - 8

LR

Approval ID: LR2002627TA

BV

Approval ID: 59146/A0 BV

VDE Zeichengenehmigung

Approval ID: 40047797
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
690 V 41 A

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products


  1. Plug-in bridge FBS 2-5 - 3030161

    Max. current carrying capacity
    24 A
  2. Plug-in bridge FBS 2-5 GN - 3032143

    Max. current carrying capacity
    24 A
  3. Plug-in bridge FBS 2-5 BU - 3036877

    Max. current carrying capacity
    24 A
  4. Plug-in bridge FBS 2-5 GY - 3038969

    Max. current carrying capacity
    24 A
  5. Test plugs MPS-MT SN - 3212251

  6. DIN rail perforated NS 35/ 7,5 PERF 2000MM - 0801733

  7. Terminal strip marker carrier KLM 2 - 0807575

  8. DIN rail, unperforated NS 35/ 7,5 UNPERF 2000MM - 0801681

  9. Terminal strip marker carrier KLM 3-L - 0814788

  10. DIN rail perforated NS 35/ 7,5 WH PERF 2000MM - 1204119

  11. Screwdriver SZF 1-0,6X3,5 - 1204517

  12. DIN rail, unperforated NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - 1204122

  13. Test plugs MPS-MT 1-S - 1944372

  14. DIN rail, unperforated NS 35/ 7,5 AL UNPERF 2000MM - 0801704

  15. Filler plugs CEC 2,5 - 3062757

  16. DIN rail perforated NS 35/ 7,5 ZN PERF 2000MM - 1206421

  17. Wire bridge FBSW 2-5/250MM - 3030172

  18. DIN rail, unperforated NS 35/ 7,5 ZN UNPERF 2000MM - 1206434

  19. Wire bridge FBSW 2-5/60MM - 3030170

  20. DIN rail, unperforated NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - 0801762

  21. Wire bridge FBSW 2-5/110MM - 3030171

  22. End cap NS 35/ 7,5 CAP - 1206560

  23. DIN rail perforated NS 35/15 PERF 2000MM - 1201730

  24. DIN rail, unperforated NS 35/15 UNPERF 2000MM - 1201714

  25. DIN rail perforated NS 35/15 WH PERF 2000MM - 0806602

  26. DIN rail, unperforated NS 35/15 WH UNPERF 2000MM-VPE 10 - 1204135

  27. DIN rail, unperforated NS 35/15 AL UNPERF 2000MM - 1201756

  28. DIN rail perforated NS 35/15 ZN PERF 2000MM - 1206599

  29. DIN rail, unperforated NS 35/15 ZN UNPERF 2000MM - 1206586

  30. DIN rail, unperforated NS 35/15 CU UNPERF 2000MM-VPE 10 - 1201895

  31. End cap NS 35/15 CAP - 1206573

  32. Test adapter PAI-4-N GY - 3032871

  33. Test plugs MPS-MT - 0201744

  34. Insulating sleeve MPS-IH WH - 0201663

  35. Insulating sleeve MPS-IH RD - 0201676

  36. Insulating sleeve MPS-IH BU - 0201689

  37. Insulating sleeve MPS-IH YE - 0201692

  38. Insulating sleeve MPS-IH GN - 0201702

  39. Insulating sleeve MPS-IH GY - 0201728

  40. Insulating sleeve MPS-IH BK - 0201731

  41. Insulating sleeve ISH 2,5/0,2 - 3002843

  42. Insulating sleeve ISH 2,5/0,5 - 3002856

  43. Insulating sleeve ISH 2,5/1,0 - 3002869

  44. Marking foil for zack marker strip TML (EX3,8)R - 0801837

  45. Marking foil for zack marker strip TML (104X3,8)R - 0801833

  46. Marking foil for zack marker strip TML (104X2,8)R - 0801832

  47. Marking foil for zack marker strip TML (EX2,8)R - 0801836

  48. Marker card SK 2,8 REEL P5,2 WH CUS - 8199986

  49. Marker card SK 3,8 REEL P5,2 WH CUS - 8199989

  50. Marker for terminal blocks US-TML (104X3,8) - 0830768

  51. Marker for terminal blocks US-TML (104X2,8) - 0830767

  52. Marker card SK U/3,8 WH:UNBEDRUCKT - 0803906

  53. Marker card SK U/2,8 WH:UNBEDRUCKT - 0803883

  54. Label MM-TML (EX3,8)R C1 WH/BK - 1092026


Your advantages

Flexible use, thanks to DIN rail mounting, direct mounting or adhesive mounting
Clear wiring, thanks to eleven different color variants
Time-saving conductor connection, thanks to tool-free Push-in direct connection technology
Time savings of up to 80%, thanks to ready-to-mount blocks without manual bridging
Space savings of up to 50% on the DIN rail, thanks to transverse mounting