EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 15 A | 20 - 12 | ||
| C | ||||
| 300 V | 15 A | 20 - 12 | ||
Multi-level disconnect terminal block, Current and voltage are determined by the plug used., upper level for fuse or isolating plug, middle and lower level for potential distribution, with insertion bridges, nom. voltage: 250 V, nominal current: 15 A, connection method: Screw connection, 1st and 2nd level, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: dark gray
| General | Current and voltage are determined by the plug used. |
| Product type | Disconnect terminal block |
| Number of positions | 3 |
| Number of connections | 3 |
| Number of rows | 3 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 4 kV |
| Maximum power dissipation for nominal condition | 0.77 W |
| Number of connections per level | 2 |
| Nominal cross section | 2.5 mm² |
| Rated cross section AWG | 12 |
| 1st and 2nd level | |
| Connection method | Screw connection |
| Screw thread | M2,5 |
| Tightening torque | 0.4 ... 0.5 Nm |
| Stripping length | 8 mm |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Cross section AWG | 24 ... 12 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 14 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 2.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 2.5 mm² |
| Cross-section with insertion bridge, rigid | 0.2 mm² ... 4 mm² |
| Cross-section with insertion bridge, flexible | 0.2 mm² ... 2.5 mm² |
| Cross-section with insertion bridge, flexible, with ferrule without plastic sleeve | 0.25 mm² (2.5 mm²) |
| Cross-section with insertion bridge, flexible, with ferrule with plastic sleeve | 0.25 mm² ... 2.5 mm² |
| 2 conductors with same cross section, solid | 0.2 mm² ... 1 mm² |
| 2 conductors with the same cross-section AWG rigid | 24 ... 16 (converted acc. to IEC) |
| 2 conductors with same cross section, flexible | 0.2 mm² ... 1 mm² |
| 2 conductors with the same cross-section AWG flexible | 24 ... 16 (converted acc. to IEC) |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1 mm² |
| Nominal current | 15 A (with a 2.5 mm² conductor cross-section) |
| Maximum load current | 15 A (with a 2.5 mm² conductor cross-section) |
| Nominal voltage | 250 V |
| Nominal cross section | 2.5 mm² |
| Width | 6.2 mm |
| Height | 72.8 mm |
| Depth on NS 32 | 60.3 mm |
| Depth on NS 35/7,5 | 55.3 mm |
| Depth on NS 35/15 | 62.8 mm |
| Color | traffic grey B (RAL 7043) |
| Flammability rating according to UL 94 | V0 |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Surge voltage test | |
| Test voltage setpoint | 4.8 kV |
| Result | Test passed |
| Temperature-rise test | |
| Requirement temperature-rise test | Increase in temperature ≤ 45 K |
| Result | Test passed |
| Test passed | |
| Short-time withstand current 1.5 mm² | 0.18 kA |
| 0.18 kA | |
| Result | Test passed |
| Power-frequency withstand voltage | |
| Test voltage setpoint | 1.5 kV |
| Result | Test passed |
| Mechanical strength | |
| Result | Test passed |
| Attachment on the carrier | |
| DIN rail/fixing support | NS 32/NS 35 |
| Test force setpoint | 1 N |
| Result | Test passed |
| Test for conductor damage and slackening | |
| Rotation speed | 10 (+/- 2) rpm |
| Revolutions | 135 |
| Conductor cross-section/weight | 0.25 mm² / 0.2 kg |
| 2.5 mm² / 0.7 kg | |
| 4 mm² / 0.9 kg | |
| Result | Test passed |
| Needle-flame test | |
| Time of exposure | 30 s |
| Result | Test passed |
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2022-06 |
| Spectrum | Long life test category 2, bogie-mounted |
| Frequency | f1 = 5 Hz to f2 = 250 Hz |
| ASD level | 6.12 (m/s²)²/Hz |
| Acceleration | 3.12g |
| Test duration per axis | 5 h |
| Test directions | X-, Y- and Z-axis |
| Result | Test passed |
| Shocks | |
| Specification | DIN EN 50155 (VDE 0115-200):2008-03 |
| Pulse shape | Half-sine |
| Acceleration | 5g |
| Shock duration | 30 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Result | Test passed |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Mounting type | NS 35/7,5 |
| NS 35/15 | |
| NS 32 |
| Item number | 3246812 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | BEK |
| Product key | BEK217 |
| GTIN | 4046356689564 |
| Weight per piece (including packing) | 18.65 g |
| Weight per piece (excluding packing) | 18.65 g |
| Customs tariff number | 85369010 |
| Country of origin | PL |
| ECLASS-13.0 | 27250112 |
| ECLASS-15.0 | 27250112 |
| ETIM 9.0 | EC000900 |
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |