Panel feed-through, Range of articles: Sunclix, Device connector, front mounting, housing material: PPE, color: black, number of positions: 1, min. conductor cross section: 6 mm2, Connection method: Crimp, Type of contact: Pin, cable length: 350
Phoenix Contact connectors for field assembly are ideal for cabling photovoltaic systems. Whether AC or DC, circular or rectangular: The solar connectors cover a wide range of requirements. Device connectors, PCB connection technology, and accessories complete the portfolio.
More informationPanel feed-through, Range of articles: Sunclix, Device connector, front mounting, housing material: PPE, color: black, number of positions: 1, min. conductor cross section: 6 mm2, Connection method: Crimp, Type of contact: Pin, cable length: 350
Panel feed-through, Range of articles: Sunclix, Device connector, front mounting, housing material: PPE, color: black, number of positions: 1, min. conductor cross section: 6 mm2, Connection method: Crimp, Type of contact: Pin, cable length: 130
Panel feed-through, Range of articles: Sunclix, Device connector, front mounting, housing material: PPE, color: black, number of positions: 1, min. conductor cross section: 6 mm2, Connection method: Crimp, Type of contact: Socket, cable length: 130
Panel feed-through, Range of articles: Sunclix, Device connector, front mounting, housing material: PPE, color: black, min. conductor cross section: 4 mm2, Connection method: Crimp, Type of contact: Pin, cable length: 130
Panel feed-through, Range of articles: Sunclix, Device connector, front mounting, housing material: PPE, color: black, min. conductor cross section: 4 mm2, Connection method: Crimp, Type of contact: Socket, cable length: 130
Panel feed-through, Range of articles: Sunclix, Device connector, front mounting, housing material: PPE, color: black, number of positions: 1, min. conductor cross section: 2.5 mm2, rated voltage: 1000 V DC, rated current: 27 A, Connection method: Crimp, Type of contact: Pin, cable length: 130
Panel feed-through, Range of articles: Sunclix, Device connector, front mounting, housing material: PPE, color: black, number of positions: 1, min. conductor cross section: 2.5 mm2, rated voltage: 1000 V DC, rated current: 27 A, Connection method: Crimp, Type of contact: Socket, cable length: 130
Panel feed-through, Range of articles: Sunclix, Device connector, front mounting, housing material: PPE, color: black, number of positions: 1, min. conductor cross section: 2.5 mm2, rated voltage: 1000 V DC, rated current: 27 A, Connection method: Crimp, Type of contact: Pin, cable length: 235
Panel feed-through, Range of articles: Sunclix, Device connector, front mounting, housing material: PPE, color: black, number of positions: 1, min. conductor cross section: 2.5 mm2, rated voltage: 1000 V DC, rated current: 27 A, Connection method: Crimp, Type of contact: Socket, cable length: 235
Photovoltaic connector, Range of articles: Sunclix, Protective cap, color: black. self-sealing, without interlock, set consisting of: 1 protective cap for connector side and 1 protective cap for coupling side
The new device connectors of the SUNCLIX series extend the proven product range for photovoltaics. The connectors are ideal for cabling inverters and string combiner boxes. The patented fast screw connection
enables fast mounting and reliable fixing.
With SUNCLIX connectors with crimp connection, you can wire photovoltaic modules easily and reliably. The new items with the Unlock system also enable
the connectors to be conveniently unlocked – ideal for cabling inverters and string combiner boxes.
The new SUNCLIX spring-cage connector for conductor cross-sections from 6 to 16 mm² (AWG 10 ... AWG 6) is IEC and UL certified. Use the connector to link photovoltaic module strings and connect higher currents. Conduction losses are reduced.
Install SUNCLIX string fuses in photovoltaic systems
to protect the PV panels from damage caused by undesirable overvoltages. Cable connections make installation easy and flexible. Assembled versions and versions with free cable ends are available.
AC connection technology
A broad connection technology product range for every performance class is at your fingertips for the AC side of your PV systems. This portfolio includes circular and rectangular connectors for 1 and 3-phase devices, plus panel feed-through terminal blocks and corresponding accessories.
DC connection technology
Panel feed-throughs, PV connectors, and comprehensive accessories: The product range from Phoenix Contact provides you with innovative connection technology from a single source.
With SUNCLIX, you can realize reliable cabling from the PV module through to the inverter. Find out about all of the advantages of the black solar plugs in the video.
The PRC installation system enables bidirectional power transmission up to 35 A, even in extreme ambient conditions.