Sleeve housing B6, for single locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 1, lateral, 1x M25, height: 72 mm, cable gland: none, with choice of powder coating color
Industrial connectors from the HEAVYCON complete series protect your interfaces and ensure the reliable transmission of power, data, and signals even under the harshest conditions. The industrial connectors are resistant to dirt, water, vibrations, and high levels of mechanical strain. The heavy-duty connectors have a seal rating of up to IP69K.
More informationSleeve housing B6, for single locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 1, lateral, 1x M25, height: 72 mm, cable gland: none, with choice of powder coating color
Sleeve housing B24, with double locking latch, material: Die-cast aluminum, salt water resistant, variable, height: 60 mm, cable gland: none, with choice of powder coating color
Sleeve housing B24, with double locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 1, straight, 1x Pg21, height: 60 mm, cable gland: none, with choice of powder coating color
Sleeve housing B24, with double locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 1, straight, 1x Pg16, height: 60 mm, cable gland: none, with choice of powder coating color
Sleeve housing B24, with double locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 1, straight, 1x Pg29, height: 60 mm, cable gland: none, with choice of powder coating color
Sleeve housing B24, with double locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 1, straight, 1x M32, height: 60 mm, cable gland: none, with choice of powder coating color
Panel mounting base B24, with single locking latch, material: Die-cast aluminum, salt water resistant, height: 30.5 mm, cable gland: none, with choice of powder coating color
Panel mounting base B24, with double locking latch, material: Die-cast aluminum, salt water resistant, height: 30.5 mm, cable gland: none, with choice of powder coating color
Sleeve housing B24, with double locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 1, straight, 1x M25, height: 60 mm, cable gland: none, with choice of powder coating color
Panel mounting base B16, with double locking latch, material: Die-cast aluminum, salt water resistant, height: 30.5 mm, cable gland: none, with choice of powder coating color
HEAVYCON contact inserts with Push-in connection and click-in latching offer easy handling and save a significant amount of time. What used to be screwed together is now simply plugged in. You do not need any tools for conductor connection or mounting in the housing. That’s unique to the market!
Design your own individual industrial connector. Our HEAVYCON STANDARD housings are now also available with a resistant, colored powder coating. Choose the color that best suits your company or application from an extensive color palette and order conveniently starting at batch size 1.
HEAVYCON series heavy-duty connectors
The HEAVYCON configurator provides you with ideal support when designing your tailor-made connector. With simple filter menus, 2D and 3D product images, as well as an intuitive user interface, you can configure your connectors without errors in just a few steps. You can export and transfer the item list or order your solution directly.
HEAVYCON complete industrial connectors
Full flexibility with industrial connectors: You can always create the right connection for your requirements using the freely combinable robust housings from our three series and the corresponding contact inserts.
Do you want to transmit various media over a single interface or quickly connect cables to power distributors? Phoenix Contact offers the right solution: Contact inserts with a wide range of connection technologies for transmitting data, signals, and power.
Industrial connectors with locking latch
HEAVYCON STANDARD housings for industrial connectors are characterized by a wide range of robust housings with various cable outlet directions and locking mechanisms. Combine the sleeve housings with a panel-mount base, surface-mount housing, or coupling housing according to your requirements.
Industrial connectors with flexibly mountable cable gland
With the HEAVYCON EVO industrial connectors, we have developed an innovative and more cost-effective solution for many areas of application. With the unique flexibly-mounted cable gland with bayonet lock, you can reduce warehousing by 70%.
Industrial connectors with screw locking mechanism
HEAVYCON ADVANCE heavy-duty connectors with screw locking mechanism are ideally suited for particularly aggressive surroundings, e.g., in offshore areas, or the chemical or railway industry. Sensitive interfaces are reliably protected, even against electromagnetic interference. For the panel feed-through, the panel-mount base that is normally used has been replaced by two simple panel-mount flanges, thereby reducing mounting and material costs. With this method, the sleeve housing forms a seal directly on the control cabinet panel.
Heavy-duty connectors for gangway connections
HEAVYCON HPR housings for industrial connectors are intended for use in transport and transportation technology. The sleeve housings, panel-mount bases, and surface-mount housings conform to the established standard for the safe transmission of signal and power circuits on rail vehicles.
HEAVYCON fixed-position and modular contact inserts
Do you want to transmit various media over a single interface or quickly connect cables to power distributors? Phoenix Contact provides the right solution: Contact inserts for heavy-duty connectors with a wide range of connection technologies for transmitting data, signals, and power.
Our contact inserts provide you with consistently compatible interfaces, which can be flexibly combined, for all conventional sizes. With HEAVYCON modular, you can assemble your space-saving industrial connector tailored to your needs. Create the right module for your application by combining our wide range of options.
HEAVYCON contact inserts with Click-in latching
HEAVYCON Push-in contact inserts with Click-in latching enable you to install and assemble heavy-duty connectors tool-free for the first time. You do not need a screwdriver for the conductor connection or for mounting in the housing. This is unique on the market and guarantees you incredibly easy handling and critical time savings.
HEAVYCON docking frame for slide-in systems
HEAVYCON docking frames allow the time-saving installation and maintenance of plug-in systems. The floating sockets and the leading guide pin on the docking frame enable safe and blind contacting of plug connections in areas where the interfaces cannot be seen. The robust frame is assembled with modular contact inserts. You can create your customized interface by combining a wide range of transmission media in a single frame.
Adapter sleeves for heavy-duty connectors
With the HC-CES adapter sleeves you can combine the advantages of the modular CES cable entry system with the advantages of HEAVYCON industrial connectors. You can save time and easily route a large number of high-position conductors and transmission media into your control cabinet via just one pluggable interface. Conductors can easily be extended or replaced at a later date. The adapter sleeves are simply mounted onto B16 and B24-sized panel-mount bases. The reliable seal and strain relief is provided via the CES cable entry system.
Our products are a part of the nervous system of your industrial system and help you design more efficient processes and reduce costs. Discover the advantages of our new products from the following areas: