10 A (The current values for the jumpers can deviate when used in different modular terminal blocks. The precise values can be found in the accessories data for the respective modular terminal blocks.)
Maximum load current
10 A (The current values for the jumpers can deviate when used in different modular terminal blocks. The precise values can be found in the accessories data for the respective modular terminal blocks.)
Width
5.1 mm
Height
4.7 mm
Length
60 mm
Color
red/black
Material
CuSn
Flammability rating according to UL 94
V0
Insulating material group
I
Insulating material
PA
Mounting type
Plug-in mounting
Item number
3030170
Packing unit
10 pc
Minimum order quantity
10 pc
Sales Key
BE2
Product Key
BE2Z2X
Catalog Page
Page 405 (C-1-2019)
GTIN
4055626364643
Weight per Piece (including packing)
2.97 g
Weight per Piece (excluding packing)
2.93 g
Customs tariff number
85444290
Country of origin
PL
ECLASS
ECLASS-9.0
27141190
ECLASS-10.0.1
27141190
ECLASS-11.0
27141190
ETIM
ETIM 8.0
EC002848
UNSPSC
UNSPSC 21.0
39121400
China RoHS
Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values
Your advantages
Flexible potential distribution, thanks to custom wire lengths
Bridge terminal blocks of varying terminal widths with ease
Easy, tool-free operation, thanks to plug-in contacts