DIN rail adapter - EEM-MKT-DRA
2902078

DIN rail adapter for EEM-MA770-X and EEM-MA771-X series energy measuring devices


Product Details




Product type Assembly adapter

Width 116 mm
Height 112 mm
Depth 115 mm

Mounting type DIN rail mounting

Item number 2902078
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key CK4
Product Key CK4C1Z
Catalog Page Page 213 (C-5-2017)
GTIN 4055626000978
Weight per Piece (including packing) 550.4 g
Weight per Piece (excluding packing) 536.1 g
Customs tariff number 73269098
Country of origin DE


ECLASS

ECLASS-9.0 27142336
ECLASS-10.0.1 27142336
ECLASS-11.0 27142392

ETIM

ETIM 8.0 EC002295

UNSPSC

UNSPSC 21.0 31163000

REACh SVHC Lead 7439-92-1