Lever-actuated PCB terminal blocks and PCB connectors

Lever-actuated PCB terminal blocks and ‑PCB connectors Connecting is a snap

Phoenix Contact brings a new dimension of convenience to conductor connections. PCB terminal blocks and PCB connectors from the consistent LPT and LPC series combine the optimized usability of lever actuation with the reliability of the Push-in spring-cage connection. In this way, you can connect conductors with cross-sections of up to 25 mm² faster and more intuitively than ever before.

Your advantages

  • Intuitive operation with color-coded actuating lever
  • Tool-free lever principle allows time-saving connection and release of conductors with/without ferrules
  • Distinct lever positions give reliable feedback on whether the clamping space is opened or closed
  • Defined contact force ensures that contact remains stable over the long term
  • Time-saving Push-in connection when the lever is closed
LPT series PCB terminal blocks

LPT series lever-actuated PCB terminal blocks

The LPT series allows quick and intuitive conductor connections with cross-sections up to 25 mm².

LPC series lever-actuated PCB connectors

LPC series lever-actuated PCB connectors

With the LPC series, you can connect conductors with cross-sections up to 16 mm² more easily than ever before.

Free samples
Order your own sample package
Would you like to inspect and test LPT and LPC series lever-actuated PCB terminal blocks and PCB connectors? – Order your own sample package right now.
Order free samples
LPT series lever-actuated PCB terminal blocks and LPC series lever-actuated PCB connectors
E-paper
The entire portfolio at a glance
Receive an overview of the COMBICON product range. Find out how you can find the right connection technology to transmit signals, data, or power for your application.
Open the e-paper
PCB terminal blocks and PCB connectors on a PCB