Electronics housings with display on a silver tray

Electronics housings with displays and keypads and a comprehensive service Served for you

Electronics housings from Phoenix Contact are now available with integrated touch displays or displays with membrane keypads, as well as a service package. Configure your tailor-made housing solution – we will handle everything else. From printing, through mechanical processing, right through to pre-assembly.

Your advantages

  • Central or distributed: Housing systems for visualization and operation, in the control cabinet or in the field
  • Everything from a single source: Coordinated housings, keypads, and displays
  • Plug and Play assembly: Time-saving installation of pre-assembled modules
  • Freedom of design: Customization of membrane keypad via configuration
  • Simple design-in: Positioning of the display using the configurator
Free samples
Order your own sample package
Would you like to inspect and test displays and keypads of the ICS series of electronics housings? – Order your personal sample package now and take inspiration from the added value of solutions from Phoenix Contact.
Order free samples
Phoenix Contact development engineer placing a display on an electronics housing
Displays and keypads for ICS-series electronics housings

Displays and keypads for ICS-series electronics housings

The 2.4 inch touch displays and 0.96 inch displays with configurable membrane keypads extend the portfolio of the ICS-series electronics housings.

Touch displays for UCS-series electronics housings

Touch displays for UCS-series electronics housings

UCS-series electronics housings for embedded systems are now also available with ready-made cutouts for the 7 inch touch display and with ready-made 2.4 inch touch displays.

Touch displays for ME-IO-series electronics housings

Touch displays for ME‑IO-series electronics housings

Touch displays for ME-IO-series housings feature display and operating solutions, in particular for controllers.

E-paper
Overview of the electronics housings portfolio
Discover housings for the DIN rail and outdoor use and learn how flexibly you can adapt electronics housings to your individual needs.
Open the e-paper
DIN rail housings and field housings