Employee marking with the THERMOMARK GO S

Marking and labeling for electrical installation Marking wherever you want, directly on site

  • Mobile use is easier than ever with the compact dimensions, integrated power supply, and intuitive operation
  • Marking materials for every application provide the perfect solution – from cable and wire marking through terminal marking all the way to marking miniature circuit breakers
  • Flexible solutions with marking systems for every demand – whether for stationary use or use directly on site

A clear overview in the control cabinet is essential for efficient and error-free operation, maintenance, and reworking. Using appropriate markings means that all components can be clearly identified. Print signs and labels for all applications with the right marking system – whether from your desktop or directly in the application.

The THERMOMARK GO is the digital marking solution for use in the field. Using your smartphone and the MARKING system app, you can create marking files very easily and control the printer directly via Bluetooth 5. You can control one printer with up to five smartphones. In addition, the smart system works with continuous media as well as pre-punched labels in cassette format.

Cable marking with the THERMOMARK GO mobile printer
Cable marking with THERMOMARK GO YouTube

THERMOMARK GO Mark electrical installations quickly and easily with the mobile printer

  • Operable directly with a smartphone or tablet via a Bluetooth or NFC interface
  • Greater flexibility for everyday work – marking and labeling directly on site
  • Large material selection and automatic material detection