Communication technology for electrical installation Build networks fit for the future
- Large product selection: The right product for every application
- High system availability with robust and interference-free network components
- Remote access to systems and automatic alarms via cellular communication
- Standard functions, variable number of ports, and various switch designs
The failsafe networking of all devices provides the basis for the reliable automation and digitalization of a building. Robust communication technology from Phoenix Contact allows you to increase the degree of automation of your systems. We offer a comprehensive range of powerful devices for fieldbus and Ethernet communication that meet the high demands of modern applications.
Series 1000 unmanaged switches Ethernet switches for basic and standard applications
- Fast commissioning via Plug and Play
- Compact, space-saving design
- Up to 16 Ethernet connections
- Fiberglass and Gigabit versions
- Multiple mounting positions thanks to the mounting adapter
Ethernet patch panels Patch panels are quick and easy interface modules between the field and control cabinet cabling
- Quick and easy mounting
- Large range of different connection technologies/alternative connection technologies
- For high system availability
- Compact design
Ethernet extenders The Ethernet extender system for easy and cost-effective IP networking
- Ethernet communication up to 20 kilometers via any 2-wire cable
- Fast commissioning via Plug and Play
- Use of unmanaged extenders in complex IP networks
- Continuous diagnostics of all devices and paths via IP, regardless of the location
- High failsafe performance with predictive maintenance with replaceable PLUGTRAB PT-IQ surge protection
- Easy retrofitting via any 2-wire cable
Smart Camera Box All-in-one device for video surveillance
- Cost savings with an all-in-one solution that provides all functions in a single device
- Significant time savings with adapter for wall and mast mounting and minimal wiring effort
- Advanced PoE management for reliable operation of IP cameras
- A wide range of alarm messages via SNMP, such as in the event of sabotage attempts or defective surge protection
- Quick and easy startup and configuration via web-based management or the FL Network Manager software