Technical Data — EEM-MA371-R
General data |
|
Measuring principle |
True RMS value measurement (TRMS) up to 63rd harmonic |
Measurement value |
AC sine |
Nominal frequency |
50/60 Hz |
Frequency range |
45 Hz ... 65 Hz |
Sampling rate |
256 times the signal frequency: 12800 Hz @ FSignal = 50 Hz 15360 Hz @ FSignal = 60 Hz |
Operating mode |
Continuous and simultaneous across all 6 channels |
Linearization method |
internal |
Degree of protection |
IP20 (housing) IP40 (display) |
Dimensions |
|
Housing |
90 mm (width) x 80 mm (height) x 64 mm (depth) |
Voltage measurement |
|
Input measuring range, direct |
18 V AC ... 690 V AC (Ph/Ph) 11 V AC ... 400 V AC (Ph/N) |
Input type |
Voltage measurement against N (neutral) |
Input measuring range using transformer Primary Secondary |
60 V AC ... 2,000,000 V AC 60 V AC ... 400 V AC |
Power consumption |
<0.5 VA |
In- /Output impedance |
L1, L2, L3, N = 5 MOhm |
Overvoltage (permanent) |
760 V AC Ph/Ph 440 V AC Ph/N |
Accuracy |
0.2% |
Current measurement, Rogowski coil direct connection |
|
Current measurement | via RCP1 |
Input type |
combined measurement against B |
Input measuring range using Rogowski coil Primary
|
(the meter has 2 different measuring steps integrated) 0 A AC … 400 A AC (measuring step 1) 0 A AC … 4000 A AC (measuring step 2) 0 mV AC … 48 mV AC (measuring step 1) 0 mV AC … 480 mV AC (measuring step 2) |
Overload capacity |
1.2 x In = 1.2 x 400 mV AC = 480 mV AC |
Short-term overload |
|
In- /Output impedance |
≥150 kOhm |
Discrimination threshold |
0.1% In |
Accuracy |
0.5% (10% ... 120% In) |
Protection |
— (no protection) |
1 For current measurement, use one PACT RCP-... item with a cable length of up to 3 m.
Power measurement |
|
Accuracy, active power: Rogowski coil direct connection: |
1% (in acc. with DIN EN 61557-12) |
Precision, reactive power: Rogowski coil direct connection: |
2% (in acc. with DIN EN 61557-12) |
Accuracy, apparent power: Rogowski coil direct connection: |
1% (in acc. with DIN EN 61557-12) |
Active energy in accordance with 62053-21 Rogowski coil direct connection: |
Class 1 |
Reactive energy in accordance with EN 62053-23 Rogowski coil direct connection: |
Class 2 |
Pulse value, LED test output Rogowski coil direct connection: |
100 Wh/Imp |
Supply (AC variants) |
|
Supply voltage range |
80 V AC ... 276 V AC 120 V AC ... 300 V DC |
Nominal supply voltage |
100 V AC ... 230 V AC +/-20% 150 V DC ... 250 V DC +/-20% |
Frequency |
50/60 Hz (AC sine) +/- 5 Hz |
Power consumption |
<4 W |
Digital input in accordance with 61131-2 (type 3) |
|
Nominal voltage |
24 V DC |
Nominal current |
- |
Input voltage range |
0 V DC ... 30 V DC |
Signal ON time |
≥30 ms |
Signal OFF time |
≥30 ms |
Digital output in accordance with 61131-2 (type 3) |
|
Number of outputs |
1 (configurable semiconductor output) |
Nominal voltage |
24 V DC |
Rated output current I_e |
0.1 A |
Output voltage range |
19.2 V DC ... 30 V DC |
Output current range |
0 mA ...100 mA |
Behaviour in case of voltage interruptions |
If the 24 V DC supply is interrupted, the output is not active (status = 0) |
Total delay time |
500 ms including transient period and overshoot when changing over full range |
Communication interface |
|
Ethernet X1 |
RJ45/LAN - 100Base-TX |
Protocol |
ModbusTCP, REST API |
Serial interface |
2.4 kBit/s ... 115.2 kBit/s |
RS-486 |
ModbusRTU |
Display |
|
Type |
LCD display, two-color, backlit |
Refresh |
adjustable: 500 ms, 1 s, 2 s |
Electrical isolation |
|
Reinforced insulation: housing against all potentials Overvoltage category III at 300 V AC Overvoltage category II at 600 V AC |
IEC 61010-1 |
Reinforced insulation: supply against all other potentials Overvoltage category III at 300 V AC Overvoltage category II at 600 V AC |
IEC 61010-1 |
Reinforced insulation: voltage measurement input against all other Measurement category III at 300 V AC Measurement category II at 600 V AC |
IEC 61010-2-30 |
Test voltage (reinforced insulation) |
4 kV AC (50 Hz, 1 min.) |
Functional insulation: current measurement input against all other potentials |
|
Functional insulation: digital I/Os |
|
Functional insulation: communication interface |
|
Pollution degree |
2 |
Ambient conditions |
|
Ambient temperature (operation) |
-25°C ... +70°C |
Ambient temperature (storage/transport) |
-30°C … +80°C |
Permissible humidity (operation |
≤95% non-condensing |
Altitude |
≤2,000 m |
Mechanical requirements |
|
Vibration |
Test according to DIN EN 50470-1:2007-05 Acceleration 1gn (10 m/s²) |
Frequency range |
10 Hz … 150 Hz |
Shock |
IEC 60068-2-27 30g/11 ms |
Connection data |
|
Conductor cross section, current (rigid/flexible) |
0.2 mm² ... 4 mm² / 0.2 mm² ... 6 mm² |
Conductor cross section, voltage (rigid/flexible) |
0.5 mm² ... 2.5 mm² / 0.5 mm² ... 4 mm² |
Conductor cross section, supply (rigid/flexible) |
0.14 mm² ... 2.5 mm² |
Conductor cross section, digital I/O (rigid/flexible) |
0.14 mm² ... 1.5 mm² / 0.14 mm² ... 2.5 mm² |
Conductor cross section, communication (rigid/flexible) |
0.14 mm² ... 2.5 mm² |
Connection method |
Screw connection |
Tightening torque |
0.5 Nm |
Date and time |
|
Precision of clock time during normal operation |
±50 ppm |
Precision of clock time during power reserve |
±150 ppm |
Duration of power reserve |
<24 h |
Time constant T |
<1 h |
Fuses |
|
DI/DO |
≤50 mA |
Supply |
≤16 A |
Conformance/approvals |
|
CE-compliant |
RoHS, EMC, LVD |
RoHS |
EN 50581 |
EMC |
EN 61000-6-2, EN 61000-6-3 |
LVD |
EN 61010-1 |
UL, cULus-listed |
UL 61010-1 |
UKCA-compliant |
Yes |