Technical Data — EEM-MA370
| Measurement data acquisition | |
|
Measuring principle |
True root-mean-square (TRMS) value measurement, gapless |
|
Operating mode |
Continuous and simultaneous across all 6 channels |
|
Linearization method |
internal |
|
Measurement value |
AC sine |
|
Nominal frequency |
50/60 Hz |
| Frequency range of the fundamental |
45 Hz ... 65 Hz |
|
Sampling rate |
256 times the signal frequency: 12800 Hz @ FSignal = 50 Hz 15360 Hz @ FSignal = 60 Hz |
|
Detection of harmonics |
up to 63rd harmonic |
| Number of periods (TRMS values) |
10 @ FSignal = 50 Hz 12 @ FSignal = 60 Hz |
|
Dimensions |
|
|
Housing |
90 mm (width) x 80 mm (height) x 64 mm (depth) |
|
Voltage measurement |
|
|
Input type |
Voltage measurement against N (neutral) |
| Nominal voltage Un, direct |
100 AC ... 575 V AC (Ph/Ph) 57.7 V AC ... 333 V AC (Ph/N) |
|
Input measuring range, direct |
18 V AC ... 690 V AC (Ph/Ph) 11 V AC ... 400 V AC (Ph/N) |
|
Input measuring range using transformer Primary Secondary |
60 V AC ... 2,000,000 V AC 60 V AC ... 400 V AC |
|
Overvoltage (permanent) |
760 V AC Ph/Ph 440 V AC Ph/N |
|
Crest-Faktor |
>2 |
|
Power consumption |
<0.5 VA |
|
In- /Output impedance |
L1, L2, L3, N = 5 MOhm |
|
Accuracy |
0.2% (20%...120 Un) |
|
Current measurement, current transformer |
|
|
Input type |
differential |
|
Nominal current In: Primary (dependent on external current transformer) Secondary |
1 A AC ... 20,000 A AC 1 A AC or 5 A AC |
|
Measuring range |
0.05%...120 In |
| Overload (continous) |
20 A AC |
| Overload (short-term) |
50 A for 1 s |
|
Crest-Faktor |
>2 |
|
Power consumption |
<0.5 VA |
|
In- /Output impedance |
<1 Ohm |
|
Accuracy |
0.2% (10% ... 120% In) |
|
Protection |
Protected via protective impedances |
|
Power measurement |
|
|
Accuracy, active power: |
0.5% (in acc. with DIN EN 61557-12) |
|
Accuracy, reactive power: |
1% (in acc. with DIN EN 61557-12) |
|
Accuracy, apparent power: |
0.5% (in acc. with DIN EN 61557-12) |
|
Active energy in accordance with 62053-22 |
Class 0.5 S |
|
Reactive energy in accordance with EN 62053-23 |
Class 2 |
|
Pulse value, LED test output |
0.1 Wh/Imp |
|
Supply (AC variants) |
|
|
Supply voltage range |
80 V AC ... 276 V AC 120 V AC ... 300 V DC |
|
Nominal supply voltage |
100 V AC ... 230 V AC +/-20% 150 V DC ... 250 V DC +/-20% |
|
Frequency |
50/60 Hz (AC sine) +/- 5 Hz |
|
Power consumption |
<4 W |
|
Digital input in accordance with 61131-2 (type 3) |
|
| Number of inputs | 1 |
|
Nominal voltage |
24 V DC |
|
Input voltage range |
0 V DC ... 30 V DC |
|
Current input signal |
2 mA...15 mA |
|
Protection |
250 mA (fast-blow) |
|
Protective circuit |
Protection against incorrect DC connection (max. 30 V) |
|
Signal ON time |
≥30 ms |
|
Signal OFF time |
≥30 ms |
|
Digital output in accordance with 61131-2 (type 3) |
|
|
Number of outputs |
1 (configurable semiconductor output) |
|
Nominal voltage |
24 V DC |
|
Output voltage range (for open output) |
19.2 V DC ... 30 V DC |
|
Output current range |
0 mA ...100 mA |
|
Protection |
250 mA (fast-blow) |
|
Protective circuit |
Protection against incorrect DC connetion (max. 30 V) |
|
Behaviour in case of voltage interruptions |
If the 24 V DC supply is interrupted, the output is not active (status = 0) |
|
Total delay time |
500 ms including transient period and overshoot when changing over full range |
|
Communication interface |
|
|
Ethernet X1 |
RJ45/LAN - 100Base-TX |
|
Protocol |
ModbusTCP, REST API (HTTP), MQTT |
|
Display |
|
|
Type |
LCD display, two-color, backlit |
|
Refresh |
adjustable: 500 ms, 1 s, 2 s |
|
Electrical isolation |
|
|
Reinforced insulation: housing against all potentials Overvoltage category III at 300 V AC Overvoltage category II at 600 V AC |
IEC 61010-1 |
|
Reinforced insulation: supply against all other potentials Overvoltage category III at 300 V AC Overvoltage category II at 600 V AC |
IEC 61010-1 |
|
Reinforced insulation: voltage measurement input against all other Measurement category III at 300 V AC Measurement category II at 600 V AC |
IEC 61010-2-30 |
|
Functional insulation: current measurement input against all other potentials |
|
|
Functional insulation: digital I/Os |
|
|
Functional insulation: communication interface |
|
|
Test voltage (reinforced insulation) |
4 kV AC (50 Hz, 1 min.) |
|
Test voltage (functional insulation) |
1 kV AC (50 Hz, 1 min.) |
|
Ambient conditions |
|
|
Degree of protection |
IP20 (housing) IP40 (display) |
|
Ambient temperature (operation) |
-25°C ... +70°C |
|
Ambient temperature (storage/transport) |
-30°C … +80°C |
|
Permissible humidity (operation |
≤95% non-condensing |
|
Altitude |
≤2,000 m |
|
Pollution degree |
2 |
|
Mechanical requirements |
|
|
Vibration resistance (DIN EN 50470-1) |
1 g (10 Hz … 150 Hz) |
|
Shock resistance (IEC 60068-2-27) |
30g/18 ms |
|
Connection data |
|
|
Conductor cross section, current (rigid/flexible) |
0.2 mm² ... 4 mm² / 0.2 mm² ... 6 mm² |
|
Conductor cross section, voltage (rigid/flexible) |
0.5 mm² ... 2.5 mm² / 0.5 mm² ... 4 mm² |
|
Conductor cross section, supply (rigid/flexible) |
0.14 mm² ... 2.5 mm² |
|
Conductor cross section, digital I/O (rigid/flexible) |
0.14 mm² ... 1.5 mm² / 0.14 mm² ... 2.5 mm² |
|
Connection method |
Screw connection |
|
Tightening torque |
0.5 Nm |
|
Date and time |
|
|
Precision of clock time during normal operation |
±50 ppm |
|
Precision of clock time during power reserve |
±150 ppm |
|
Duration of power reserve |
<24 h |
|
Time constant T |
<1 h |
|
Fuses |
|
|
DI/DO |
≤50 mA |
|
Supply |
≤16 A |
|
Conformance/approvals |
|
|
CE-compliant |
RoHS, EMC, LVD |
|
RoHS |
EN 50581 |
|
EMC |
EN 61000-6-2, EN 61000-6-3 |
|
LVD |
EN 61010-1 |
|
UL, cULus-listed |
UL 61010-1 |
|
UKCA-compliant |
Yes |