Coming from PROJECT Complete Planning
cxE offers you the features that you are familiar with from working with PROJECT complete planning.
With the new application, configuration will be easier for you, especially thanks to integrated assistants and configurators and improved collaboration features like cloud storage and share options.
Open old project files (.klp)
You can easily import projects created with PROJECT complete planning in cxE just by opening the local .klp project file. The project is then "upgraded" for use in cxE.
You can also import projects created in CLIP Project planning this way.
In some cases, not all elements of the old project can be imported correctly into cxE. After each import, an upgrade log informs you about the import result for each element.
| Note
Files saved in cxE (file type .cxe) cannot be opened in previous planning applications. |