Welcome to our online documentation platform!

CAPAROC Circuit Breaker System

CAPAROC Circuit Breaker System

Quick start guide

 

Below is a list of tips for navigating our online documentation.

Viewing topics

  • In the desktop view, all topics (when no filters are applied) can be accessed from the "Contents" tab.
  • In the mobile view, click the "Show left panel" button Show left panel to view the content.

Button functions

Set filters"Set filters" button — used to filter topics. Click and select all the applicable options.

 

Set filters"Set filters" button — used to filter topics. Click and select all the applicable options.

 

Add to favourites"Add to favourites" button — used to add a topic to a favourite list.

 

Set filters"Show favourites list" button — used to view your favourite topics, for example, when re-visiting this online documentation. For this feature a cookie will be placed on your device but stays strictly anonymous.

 

This online documentation is valid for the following CAPAROC products:

CAPAROC power modules

Interface protocol Item number
Status-Reset CAPAROC PM S-R 1115661
Status-Reset EX CAPAROC PM S-R EX 1344363
IO-Link CAPAROC PM IOL 1115670
Profinet CAPAROC PM PN 1110986
EtherNet/IP™ CAPAROC PM EIP 1393553
Modbus TCP CAPAROC PM MB 1687559
EtherCAT® CAPAROC PM EC 1687560

CAPAROC circuit breaker modules

Description Item number
1-channel, 1 A nominal current CAPAROC E1 12-24DC/1A 1157288
1-channel, 2 A nominal current CAPAROC E1 12-24DC/2A 1157290
1-channel, 4 A nominal current CAPAROC E1 12-24DC/4A 1157285
1-channel, 6 A nominal current CAPAROC E1 12-24DC/6A 1157286
1-channel, 8 A nominal current CAPAROC E1 12-24DC/8A 1157279
1-channel, 10 A nominal current CAPAROC E1 12-24DC/10A 1157284
1-channel, adjustable from 1 A - 4 A CAPAROC E1 12-24DC/1-4A 1115415
1-channel, adjustable from 1 A - 10 A CAPAROC E1 12-24DC/1-10A 1115649
1-channel, 12A nominal current CAPAROC E1 12-24DC/12A 1524929
1-channel, 16A nominal current CAPAROC E1 12-24DC/16A 1115666
1-channel, 20A nominal current CAPAROC E1 12-24DC/20A 1524930
1-channel, adjustable from 11 A – 20A CAPAROC E1 12-24DC/12-20A 1115663
2-channel, adjustable from 1 A - 4 A CAPAROC E2 12-24DC/1-4A 1115655
2-channel, adjustable from 2 A - 10 A
2-channel, adjustable from 1-4 A, EX approval CAPAROC E2 12-24DC/1-4A EX 1344361
2-channel, adjustable from 2-10 A, EX approval CAPAROC E2 12-24DC/2-10A EX 1344364
4-channel, adjustable from 1 A - 4 A CAPAROC E4 12-24DC/1-4A 1115657
4-channel, adjustable from 1 A - 10 A CAPAROC E4 12-24DC/1-10A 1115658

CAPAROC current rails

Description Item number
Basic rail with an overall width of 8 HP (49.2 mm) CAPAROC CR 8 1115672
Basic rail with an overall width of 20 HP (123 mm) CAPAROC CR 20 1110989
Extending rail with an overall width of 4 HP (24.6 mm) CAPAROC CR EXT4 1110991
Extending rail with an overall width of 8 HP (49.2 mm) CAPAROC CR EXT8 1110990
Extending rail with an overall width of 20 HP (123 mm) CAPAROC CR EXT20 1115674

 

information sign

Additional product details can be found on our website.

To access this information, in the table above, click on the cell with the product code.

 

EtherCAT® is a registered trademark and patented technology, licensed by Beckhoff Automation GmbH, Germany.


CAPAROC online documentation
Published/reviewed: 2025-08-18, en revision 000, Version history