Safe I/Os for the control cabinet Axioline F – Particularly robust The shielding concept and special design of Axioline F enable particularly high-level EMC protection and reduced radiation. In addition, it features a good mechanical robustness. Axioline F therefore increases the availability of your system. Main features Increased machine output, thanks to particularly fast and synchronous signal acquisition Particularly robust mechanics, shock and vibration resistance withstand even the most adverse conditions and increase system availability Installation time is reduced, thanks to fast wiring and easy handling Web code: #1948 Inline – Particularly flexible Inline offers not only a particularly large choice of function terminals, but also enables you to use a tailor-made number of channels on modules, and supports local bus extension to the field, thanks to the branch terminal. You can therefore create your own individual I/O solution. The Inline ECO Safe I/O terminal is particularly cost-effective. It takes on the function of two safety relays and disconnects connected standard output modules in the event of an error. Main features Maximum flexibility, thanks to a large selection of I/O terminals, function terminals, bus couplers, and controllers The narrow overall width and tailored number of terminal channels save space in the control cabinet Local bus extension into the field without additional bus coupler, thanks to the branch terminal Web code: #1949 Easy central solution with Inline ECO Safe With the Inline ECO Safe I/O terminal, you can integrate safety functions into your Inline I/O station. Digital output terminals are mounted to the right on the safe I/O terminal. In the event of an error, the actuator voltage for the I/O terminals arranged in a block is disconnected safely. Up to two dual-channel sensor circuits can be connected to one Inline ECO Safe. Status and error messages are forwarded to the controller. Web code: #1242 Inline ECO station with safe I/O terminals IL EC BK Oder No.: HW/FW: BK-PACPP 2702507 7 00/100 Reset RDY RUN ERR D 1 3 5 7 2 4 6 8 D IN 1/2 UM IN 1/2 RR US 1 3 D 2 4 D IN 1/2 UM IN 1/2 RR US 1 3 D 2 4 1 3 D 2 4 1.1 2.1 1.1 2.1 1.1 2.1 3.1 4.1 1.1 2.1 1.1 2.1 3.1 4.1 1.1 2.1 1.1 2.1 1.2 2.2 1.2 2.2 1.2 2.2 3.2 4.2 1.2 2.2 1.2 2.2 3.2 4.2 1.2 2.2 1.2 2.2 EC EC IN IN X X1 X1 EC OUT X2 1.3 2.3 1.3 2.3 1.3 2.3 3.3 4.3 1.3 2.3 1.3 2.3 3.3 4.3 1.3 2.3 1.3 2.3 1.4 2.4 1.4 2.4 1.4 2.4 3.4 4.4 1.4 2.4 1.4 2.4 3.4 4.4 1.4 2.4 1.4 2.4 L/ /A L/A /A Emergenncyncy E stop Emergency Emergency E stop Actuator e.g. motor e.g. m Safe ety door PHOENIX CONTACT 23