DIN rail housings ICS series • For PCB surfaces from 3,500 mm2 to 22,000 mm2 • Widths of 20 mm and 25 mm • Mounting on DIN rails • Connection: up to eight 4-pos. plugs with 5.0 mm pitch • Freely positionable connection elements such as RJ45, DSUB, USB, antennas • IP20 protection • Material: PA, UL94-V0 Web code: #1636 ME series • For PCB surfaces from 2,000 mm2 to 6,600 mm2 • Widths from 12.5 mm to 90 mm, supports modular expansion with 17.5 mm or 22.5 pitch • Mounting on DIN rails • Optionally with DIN rail or integrated bus connector for parallel and serial data and signal transmission • Max. connection number of positions: 80 • IP20 protection • Material: PA, UL94-V0 Web code: #0305 ME-MAX series • For PCB surfaces from 3,400 mm2 to 8,500 mm2 ME-IO series • For PCB surfaces from 2,000 mm2 to 7,000 mm2 • Widths from 6.2 mm to 90 mm, • Module widths 18.8 mm, 37.6 mm, supports modular expansion with 17.5 mm or 22.5 pitch • Mounting on DIN rails • Max. connection number of positions: 120 • IP20 protection • Material: PA, UL94-V0 and 75.2 mm • Mounting on DIN rails • Max. connection number of positions: 54 (at a module width of 18.8 mm) • IP20 protection • Material: PA, UL94-V0 Web code: #0306 Web code: #0308 ME-PLC series • For PCB surfaces of 15,000 mm2 • Module width: 40 mm • Mounting on DIN rails, optionally with a DIN rail connector that can be equipped to suit the user's needs • Mounting on DIN rails, walls or direct mounting • IP20 protection • Material: PC, UL94-V0 Web code: #0309 • Temperature range: -15°C to +50°C • Material: PVC, UL94-V0 UM-BASIC series • For PCB surfaces of 700 mm2/cm UM-PRO series • For PCB surfaces of 700 mm2/cm • Profile widths for PCB widths of • Profile widths for PCB widths of 72, 108, 122 mm 72, 108, 122 mm • Mounting on DIN rails, walls or direct mounting • Temperature range: -40°C to +100°C • Material: PA, UL94-V0 Web code: #0313 Web code: #0314 24 PHOENIX CONTACT UM-ALU series • For PCB surfaces from 3,000 mm2 to 97,000 mm2/cm • Widths 72 mm / 100.5 mm • Mounting on DIN rails • IP20 protection • Material: anodized aluminum Web code: #0315