Product overview s t h g i l l a n g S i PSD-S modular signal tower You can combine a signal tower according to your requirements from a maximum of five signal elements. Use up to a maximum of five optical signal elements or up to four optical signal elements and one acoustic signal element. The acoustic signal element can only be used as the top element. Various connection elements are available for the electrical connection of the signal tower. 1. Acoustic element 2. Optical element 3. Connection element 4. Mounting element 1 2 3 4 PSD-S signal tower Description PSD-S acoustic elements Item no. Type Buzzer element, continuous tone/pulse tone, 24 V AC/DC, max. 85 dB(A), black Siren element, 7 tones, 24 V DC, max. 100 dB(A), tone selection via 3 signal lines, black Siren element, 8 tones, 24 V AC/DC, max. 102 dB(A), tones selectable via DIP switch, black Siren element, 24 V AC/DC, max. 105 dB(A), continuous tone and alternating continuous tone Siren element, pulse tone, 24 V DC, self-regulating volume, max. 100 dB(A), black 2700136 PSD-S AE BM2-1 85DB 2700141 PSD-S AE SM7-4 100DB/3 2702997 PSD-S AE SM8-6 102DB/1 2702998 PSD-S AE SM2-7 105DB/1 2700137 PSD-S AE SP1-3 100DB/2 Voice output element, 24 V DC, max. 50 mp3 or wav files can be saved, max. 15 files can be controlled, black 2700140 PSD-S AE V15/1 PSD-S optical elements LED permanent light element, 24 V DC, 7 colors 2702090 PSD-S OE LED MC LED permanent light element, 24 V AC/DC, red LED permanent light element, 24 V AC/DC, yellow LED permanent light element, 24 V AC/DC, green LED permanent light element, 24 V AC/DC, blue LED permanent light element, 24 V AC/DC, clear LED blinking light element, 24 V AC/DC, red LED blinking light element, 24 V AC/DC, yellow LED blinking light element, 24 V AC/DC, green LED blinking light element, 24 V AC/DC, blue LED blinking light element, 24 V AC/DC, clear LED rotating light element, 24 V AC/DC, red LED rotating light element, 24 V AC/DC, yellow LED flashing light element, 24 V DC, double flash, red LED flashing light element, 24 V DC, double flash, yellow 38 Phoenix Contact 2700107 PSD-S OE LED RD 2700122 PSD-S OE LED YE 2700119 PSD-S OE LED GN 2700131 PSD-S OE LED BU 2700127 PSD-S OE LED CL 2700114 PSD-S OE LED BL RD 2700123 PSD-S OE LED BL YE 2700121 PSD-S OE LED BL GN 2700132 PSD-S OE LED BL BU 2700128 PSD-S OE LED BL CL 2700116 PSD-S OE LED RL RD 2700125 PSD-S OE LED RL YE 2700115 PSD-S OE LED FL RD 2700124 PSD-S OE LED FL YE