Terminal blocks TB screw connection terminal blocks TB screw connection terminal blocks Sensor/actuator terminal block, 0.2 - 4 mm², 20 A, 3 Levels, width 6.2 mm Upper level bridgeable for signal feed-through, lower levels with insertion bridges for potential distribution Technical data Connection cross section, rigid / flexible Screw connection Nominal voltage UN Tightening torque Width Length Height (NS 35/7.5) Number of connections Insulation material type / Flammability rating in accordance with UL 94 Color Accessories Screw bridge, 10-position, silver, with spring washer and insulating collar Insertion bridge, 10-position, blue, Bridging in the terminal point, latching in the terminal housing Insertion bridge, 10-position, gray, Bridging in the terminal point, latching in the terminal housing Insertion bridge, 80-position, blue, Bridging in the terminal point, latching in the terminal housing Insertion bridge, 80-position, red, Bridging in the terminal point, latching in the terminal housing Partition plate, width 2 mm, dark gray Screwdriver TB screw connection terminal blocks Sensor/actuator terminal block, 0.2 - 4 mm², 20 A, 3 Levels, width 6.2 mm Bridgeable upper levels for signal feed-through, middle level bridgeable with insertion bridges for signal feed-through, lower level with PE foot Technical data Connection cross section, rigid / flexible Screw connection Nominal voltage UN Tightening torque Width Length Height (NS 35/7.5) Number of connections Insulation material type / Flammability rating in accordance with UL 94 Color Accessories Screw bridge, 10-position, silver, with spring washer and insulating collar Insertion bridge, 10-position, blue, Bridging in the terminal point, latching in the terminal housing Insertion bridge, 10-position, gray, Bridging in the terminal point, latching in the terminal housing Insertion bridge, 80-position, blue, Bridging in the terminal point, latching in the terminal housing Insertion bridge, 80-position, red, Bridging in the terminal point, latching in the terminal housing Partition plate, width 2 mm, dark gray Screwdriver TB screw connection terminal blocks 0.2 mm² - 4 mm² / 0.2 mm² - 2.5 mm² 24 - 12 AWG / 24 - 14 AWG 250 V 0.4 Nm - 0.5 Nm 6.2 mm 55 mm 55.3 mm 3 PA / V0 dark gray Type TBIO 2,5 I Type SCBI 10-6 W INB IO 10-6 BU INB IO 10-6 GY INB IO 80-6 BU INB IO 80-6 RD ATP-TB/3 SZS 0,6X3,5 VDE 0.2 mm² - 4 mm² / 0.2 mm² - 2.5 mm² 24 - 12 AWG / 24 - 14 AWG 250 V 0.4 Nm - 0.5 Nm 6.2 mm 62.5 mm 55.3 mm 3 PA / V0 dark gray Type TBIO 2,5-PE/L/L I Type SCBI 10-6 W INB IO 10-6 BU INB IO 10-6 GY INB IO 80-6 BU INB IO 80-6 RD ATP-TB/3 SZS 0,6X3,5 VDE Item No. 3246749 Pcs./Pkt. 50 Item No. 3000834 3246910 3246917 3246931 3246938 3246959 1212602 Pcs./Pkt. 10 10 10 10 10 50 10 Item No. 3246889 Pcs./Pkt. 50 Item No. 3000834 3246910 3246917 3246931 3246938 3246959 1212602 Pcs./Pkt. 10 10 10 10 10 50 10 Sensor/actuator disconnect terminal block, 0.2 - 4 mm², 15 A, 3 Levels, width 6.2 mm Upper level for fuse or isolating plug, middle level for signal feed-through, bridgeable with insertion bridges, lower level with PE foot Observe the maximum power dissipation of the fuse insert used. Applicable to versions with LED: If the fuse is faulty, the downstream circuit will not be disconnected. Technical data Connection cross section, rigid / flexible Screw connection Nominal voltage UN Tightening torque Width Length Height (NS 35/7.5) Number of connections Insulation material type / Flammability rating in accordance with UL 94 Color Accessories Fuse plug, G / 5 x 20, width 6.1 mm Fuse plug, G / 5 x 20, width 6.1 mm, with LED display for 15-30 V AC/DC Insertion bridge, 10-position, blue, Bridging in the terminal point, latching in the terminal housing Insertion bridge, 10-position, gray, Bridging in the terminal point, latching in the terminal housing Insertion bridge, 80-position, blue, Bridging in the terminal point, latching in the terminal housing Insertion bridge, 80-position, red, Bridging in the terminal point, latching in the terminal housing Partition plate, width 2 mm, dark gray Screwdriver 0.2 mm² - 4 mm² / 0.2 mm² - 2.5 mm² 24 - 12 AWG / 24 - 14 AWG 250 V 0.4 Nm - 0.5 Nm 6.2 mm 62.5 mm 55.3 mm 3 PA / V0 dark gray Type TBIO 2,5-PE/L/TG I Type FP IO (5X20) FP IO (5X20) LED 24 INB IO 10-6 BU INB IO 10-6 GY INB IO 80-6 BU INB IO 80-6 RD ATP-TB/3 SZS 0,6X3,5 VDE Item No. 3246903 Pcs./Pkt. 50 Item No. 3246980 3246994 3246910 3246917 3246931 3246938 3246959 1212602 Pcs./Pkt. 50 50 10 10 10 10 50 10 36 Phoenix Contact For all products and full technical data, visit phoenixcontact.com/products