TB screw connection terminal blocks Multi-level disconnect terminal block, 0.2 - 4 mm², 15 A, 3 Levels, width 6.2 mm Upper level for fuse or isolating plug, middle and lower level for potential distribution, with insertion bridges Observe the maximum power dissipation of the fuse insert used. Applicable to versions with LED: If the fuse is faulty, the downstream circuit will not be disconnected. Terminal blocks TB screw connection terminal blocks Technical data Connection cross section, 1st and 2nd level, rigid / flexible Screw connection Nominal voltage UN Tightening torque Width Length Height (NS 35/7.5) Number of connections Insulation material type / Flammability rating in accordance with UL 94 Color Accessories Fuse plug, G / 5 x 20, width 6.1 mm Fuse plug, G / 5 x 20, width 6.1 mm, with LED display for 15-30 V AC/DC Insertion bridge, 10-position, blue, Bridging in the terminal point, latching in the terminal housing Insertion bridge, 10-position, gray, Bridging in the terminal point, latching in the terminal housing Insertion bridge, 80-position, blue, Bridging in the terminal point, latching in the terminal housing Insertion bridge, 80-position, red, Bridging in the terminal point, latching in the terminal housing Partition plate, width 2 mm, dark gray Screwdriver TB screw connection terminal blocks Sensor/actuator terminal block, 0.2 - 4 mm², 20 A, 3 Levels, width 6.2 mm Upper level bridgeable for signal feed-through, lower levels with insertion bridges for potential distribution Technical data Connection cross section, rigid / flexible Screw connection Nominal voltage UN Tightening torque Width Length Height (NS 35/7.5) Number of connections Insulation material type / Flammability rating in accordance with UL 94 Color Accessories Screw bridge, 10-position, silver, with spring washer and insulating collar Insertion bridge, 10-position, blue, Bridging in the terminal point, latching in the terminal housing Insertion bridge, 10-position, gray, Bridging in the terminal point, latching in the terminal housing Insertion bridge, 80-position, blue, Bridging in the terminal point, latching in the terminal housing Insertion bridge, 80-position, red, Bridging in the terminal point, latching in the terminal housing Partition plate, width 2 mm, dark gray Screwdriver TB screw connection terminal blocks Sensor/actuator terminal block, 0.2 - 4 mm², 20 A, 3 Levels, width 6.2 mm Bridgeable upper levels for signal feed-through, middle level bridgeable with insertion bridges for signal feed-through, lower level with PE foot Technical data Connection cross section, rigid / flexible Screw connection Nominal voltage UN Tightening torque Width Length Height (NS 35/7.5) Number of connections Insulation material type / Flammability rating in accordance with UL 94 Color Accessories Screw bridge, 10-position, silver, with spring washer and insulating collar Insertion bridge, 10-position, blue, Bridging in the terminal point, latching in the terminal housing Insertion bridge, 10-position, gray, Bridging in the terminal point, latching in the terminal housing Insertion bridge, 80-position, blue, Bridging in the terminal point, latching in the terminal housing Insertion bridge, 80-position, red, Bridging in the terminal point, latching in the terminal housing Partition plate, width 2 mm, dark gray Screwdriver 0.2 mm² - 4 mm² / 0.2 mm² - 2.5 mm² 24 - 12 AWG / 24 - 14 AWG 250 V 0.4 Nm - 0.5 Nm 6.2 mm 72.8 mm 55.3 mm 3 PA / V0 dark gray Type TB 2,5-L/L/TG I Type FP IO (5X20) FP IO (5X20) LED 24 INB IO 10-6 BU INB IO 10-6 GY INB IO 80-6 BU INB IO 80-6 RD ATP-TB/3 SZS 0,6X3,5 VDE 0.2 mm² - 4 mm² / 0.2 mm² - 2.5 mm² 24 - 12 AWG / 24 - 14 AWG 250 V 0.4 Nm - 0.5 Nm 6.2 mm 55 mm 55.3 mm 3 PA / V0 dark gray Type TBIO 2,5 I Type SCBI 10-6 W INB IO 10-6 BU INB IO 10-6 GY INB IO 80-6 BU INB IO 80-6 RD ATP-TB/3 SZS 0,6X3,5 VDE 0.2 mm² - 4 mm² / 0.2 mm² - 2.5 mm² 24 - 12 AWG / 24 - 14 AWG 250 V 0.4 Nm - 0.5 Nm 6.2 mm 62.5 mm 55.3 mm 3 PA / V0 dark gray Type TBIO 2,5-PE/L/L I Type SCBI 10-6 W INB IO 10-6 BU INB IO 10-6 GY INB IO 80-6 BU INB IO 80-6 RD ATP-TB/3 SZS 0,6X3,5 VDE Item No. 3246812 Pcs./Pkt. 50 Item No. 3246980 3246994 3246910 3246917 3246931 3246938 3246959 1212602 Pcs./Pkt. 50 50 10 10 10 10 50 10 Item No. 3246749 Pcs./Pkt. 50 Item No. 3000834 3246910 3246917 3246931 3246938 3246959 1212602 Pcs./Pkt. 10 10 10 10 10 50 10 Item No. 3246889 Pcs./Pkt. 50 Item No. 3000834 3246910 3246917 3246931 3246938 3246959 1212602 Pcs./Pkt. 10 10 10 10 10 50 10 For all products and full technical data, visit phoenixcontact.com/products Phoenix Contact 31