Product lists – heavy-duty connectors Snap-in frames for B housings for modular contact inserts Metal, 0 g unclassified mass Module carrier frames with side latching springs Description B06 2 Housing size Module slots B10 3 B16 4 B24 6 For sleeve housings (A, B, C, etc.) 1182087 1182089 1182093 1182095 For panel mounting bases, surface mounting housings, and coupling housings (A, B, C, etc.) 1182085 1182088 1182090 1182094 Modular contact inserts for snap-in frames EN 45545-2 for R22, R23, and R24: HL1-HL2-HL3 POWER Connection IEC rated data 1 1 1 2 2 Number of positions Crimp CK 9,5 Crimp CK 9,5 Crimp CK 8,0 Crimp CK 8,0 Crimp CK 6,0 300 A, 1,000 V, 120 mm² 200 A, 1,000 V, 70 mm² 100 A, 1,000 V, 35 mm² 100 A, 1,000 V, 35 mm² 70 A, 1,000 V, 25 mm² Module slots 2 2 Female Male 1683513 1687652 1683512 1683511 1544119 1 3 2 1 1544120 1683508 1684766 1683506 1683509 3 3/4 Connection 2 Push-in Crimp CK 4,0 Push-in Crimp CK 4,0 Crimp CK 4,0 2 4 IEC rated data 40 A, 830 V, 6 mm² 40 A, 1,000 V, 10 mm² 40 A, 500 V, 6 mm² 40 A, 500 V, 10 mm² 40/10 A, 830 V, 6/2.5 mm² Module slots 1 1 Female Male 1424222 1424223 1414361 1414360 1424218 1 1 1424219 1414359 1414358 1414365 1414364 Connection 4 Push-in Crimp CK 4,0 Push-in TWIN push-in 5x2 6 Push-in 1 5 IEC rated data 35 A, 690 V, 6 mm² 40 A, 690 V, 6 mm² 16 A, 400 V, 2.5 mm² 16 A, 400 V, 1.5 mm² 16 A, 500 V, 2.5 mm² Module slots 1 1 1 1 1 Female Male 1424220 1424221 1414362 1414363 1417373 1417372 1423962 1423961 1424224 1424225 Connection Crimp CK 2,5 Crimp CK 2,5 6 6 8 Push-in 8 20 Crimp CK 2,5 Crimp CK 2,5 IEC rated data 16 A, 830 V, 4 mm² 16 A, 500 V, 4 mm² 16 A, 400 V, 2.5 mm² 16 A, 500 V, 4 mm² 16 A, 500 V, 4 mm² Module slots 1 1 1 1 2 Female Male 1414369 1414368 1414367 1414366 1424226 1424227 1414371 1414370 1414373 1414372 34 Phoenix Contact