The accredited testing laboratory Phoenix Contact offers innovative technologies, products, and solutions in the fields of electrical engineering and automation. The System Protection Technologies division is intensively involved in basic research in the field of surge protection, as well as in the development and production of related protective devices. Covering 1,300 m² of space, the company operates a modern, high-performance, accredited laboratory for testing surge protective devices. Here, among other things, disruptive events can be imitated, such as those that occur during lightning strikes, switching operations, or electrostatic discharge. Our range of services • Complete testing of lightning current arresters and surge protective devices in accordance with standards IEC/EN 61643-11, IEC/EN 61643-21, IEC/EN 61643- 31, IEC/EN 61643-41, and UL 1449 • Lightning surge current testing with pulse shape (10/350) μs with an amplitude of up to 100 kA • Surge current testing with pulse shape (8/20) μs up to an amplitude of 200 kA • Verification of the effectiveness of surge protection concepts based on IEC TR 61643-03 • Dielectric strength tests up to 12 kV AC or 16 kV DC • Single- and three-phase short-circuit current tests up to ... ... 50 kA up to 500 V/50 Hz ... 25 kA up to 1,000 V/50 Hz 2 Phoenix Contact