SIGNAL M23 PRO series ℹ Web code: #2068 RoHS Pb < 0,1% Items are lead-free (RoHS II without Exemption 6c) Connection method Rated voltage Rated current 1) Number of contacts / diameter Litz wire cross-sections Pin assignment [V AC/DC] [A] [mm] [mm²] 6-position 7-position 9(8+1)-position Crimp, solder Crimp, solder Crimp, solder 300 20 6 x 2.0 0.06 ... 2.5 300 20 7 x 2.0 0.06 ... 2.5 Male Female 6 1 N 7 2 5 4 3 SO Male Female 6 1 N 7 2 5 4 3 SO 300 8 / 20 8 x 1.0 / 1 x 2.0 0.08 ... 1.0 / 0.06 ... 2.5 Male N 8 1 7 6 9 PO 2 3 5 4 Female N 1 8 2 3 9 SO 7 6 4 5 Device connectors, straight, front mounting Solder connection, flange dimensions: 26 mm x 26 mm, Mounting holes: 4 x Ø 2.7 mm Solder connection, flange dimensions: 26 mm x 26 mm, Mounting holes: 4 x Ø 3.2 mm Solder connection, flange dimensions: 28 mm x 28 mm, Mounting holes: 4 x Ø 3.2 mm Crimp connection, flange dimensions: 26 mm x 26 mm, Mounting holes: 4 x Ø 2.7 mm Crimp connection, flange dimensions: 26 mm x 26 mm, Mounting holes: 4 x Ø 3.2 mm Crimp connection, flange dimensions: 28 mm x 28 mm, Mounting holes: 4 x Ø 3.2 mm 1339315 1339317 1339319 1339322 1339324 1339326 1339314 1339316 1339318 1339321 1339323 1339325 – – – – – – 1132736 1132558 1132738 1132737 1132741 1132740 1629095 1629094 1629092 1629093 1629090 1629091 – – – – – – Device connectors, angled, rotatable, front mounting Crimp connection, flange dimensions: 26 mm x 26 mm, Mounting holes: 4 x Ø 3.2 mm Crimp connection, flange dimensions: 28 mm x 28 mm, Mounting holes: 4 x Ø 3.2 mm 1341925 1341926 1341927 1341929 1341930 1341932 1341934 1341933 1341935 1341948 1341950 1341949 1) Rated current for maximum connection cross-section. Please order crimp contacts separately. You will find the matching turned and punched-rolled crimp contacts in the “Accessories” area on the respective product page at phoenixcontact.com. 8 Phoenix Contact