MACX Analog: Safe signal conditioners Type Signal direction Product description Functional safety Item number h t i w e c n a d r o c c a n 8 0 5 1 6 C E I MACX MCR(-EX)-RTD-I 1) MACX MCR(-EX)-TC-I 1) MACX MCR(-EX)-T-UI-UP 1) MACX MCR(-EX)-T-UIREL-UP 1) MACX MCR-EX-AP-RPSS-I-I MACX MCR-EX-AP-2REL-2DI-LP MACX MCR-EX-AP-IDS-2I-2I-LP MACX MCR-EX-AP-2SD-25-35-LP MACX MCR-EX-AP-RPSS-I-IR MINI Analog Pro Ex i MINI MCR-EX-SD-16-50-LP MINI MCR-EX-SD-20-25-LP MINI MCR-EX-SD-21-48-LP MINI MCR-EX-SD-23-38-LP MINI MCR-EX-SD-21-48-LFD MINI MCR-EX-SD-20-25-LFD MINI MCR-EX-SD-16-50-LFD MINI MCR-EX-SD-23-38-LFD MINI MCR-EX-NAM-T MINI MCR-EX-NAM-2T MINI MCR-EX-NAM-RO MINI MCR-EX-RPSS-I-I MINI MCR-EX-IDS-I-I MINI MCR-EX-T-I Temp IN Temperature measuring transducer, resistance thermometer Temp IN Temperature measuring transducer, thermocouple Temp IN Temp IN AI DI AO DO AI DO DO DO DO DO DO DO DO DI DI DI AI Temperature measuring transducer, universal, with analog output and 1 limit value relay, with wide-range supply Temperature measuring transducer, universal, with analog output and 3 limit value relay, with wide-range supply Supply and input signal conditioner, feeds 2 or 3-conductor measuring transducers Relay module for intrinsically safe control of Ex i field circuits Output isolating transformer, loop-powered Solenoid driver, two-channel, current limitation 35 mA, loop-powered Supply and input signal conditioner with 2 limit value relays, feeds 2- or 3-conductor measuring transducers Solenoid driver, current limitation 50 mA, loop-powered Solenoid driver, current limitation 25 mA, loop-powered Solenoid driver, current limitation 48 mA, loop-powered Solenoid driver, current limitation 38 mA, loop-powered Solenoid driver, current limitation 48 mA, line fault detection Solenoid driver, current limitation 25 mA, line fault detection Solenoid driver, current limitation 50 mA, line fault detection Solenoid driver, current limitation 38 mA, line fault detection NAMUR isolation switch amplifier with transistor output NAMUR isolation switch amplifier, signal duplicator with transistor output NAMUR isolation switch amplifier with solid state relay output Repeater power supplies AO Output signal conditioners i L I S 2 (SCS) 2 (SCS) 2 (SCS) 2 (SCS) 3 2 3 3 2 3 3 3 3 3 3 3 3 3 3 3 3 3 Temp IN Temperature measuring transducer, universal, with analog output 2 (SC3) h t i w e c n a d r o c c a n 1 - 9 4 8 3 1 O S I N E i L P – – d d – – – – – – – – – – – – – – – – – – – e c n a d r o c c a n i i x E 1 1 - 9 7 0 0 6 C E I h t i w i x E o N 1050252 1050201 1050233 1050228 2924689 2811860 2924799 2811828 1291191 1292331 1291963 1291176 1290774 1157869 1157867 2908810 1277111 1175877 1175891 1175902 1277116 2908807 1157852 1157862 2908803 2908805 2908813 – – – – – – – – – – – – – – – – – – – The item numbers refer to the Push-in versions without pre-configuration. 1) Other versions of the MACX Analog product family can be found on our website or in the “Signal conditioning and explosion protection” brochure. Phoenix Contact 49