Equipment and plant marking Product group Description / Application area Sustainable material Printing technology EML.../GP The EML.../GP adhesive labels are suitable for equipment identification, for example, for relays, device circuit breakers, motor circuit breakers, and power supply units. They can also be used in combination with the KLM... terminal strip marker carriers for CLIPFIX end brackets and with the CARRIER-EMLP 22 marker carriers for marking components such as switches and push-buttons. EML (85,6X54) R/GP The EML (85.6X54)R/GP label is a self-adhesive device marker and can be used as a classic rating plate for control cabinets, machines, and systems, for example. US-EMLP…/GP The marker labels in the US-EMLP.../GP product group are self-adhesive device markers. They are available in various sizes and can be used as rating plates for the identification of control cabinets, machines, and systems, and in combination with the CARRIER- EMLP 22 marker carriers for marking components such as switches and push-buttons. US-EMP.../GP The marker labels of the US-EMP.../GP product group are used for the identification of components such as switches and buttons and are snapped into the CARRIER-EMP 22 marker carriers. Alternatively, they can be inserted into the KMK... cable marker carriers. LS-EMLP…/GP The LS-EMLP... /GP adhesive labels are suitable for equipment identification, for example, for relays, device circuit breakers, motor circuit breakers, and power supply units. They can also be used in combination with the KLM... terminal strip marker carriers for CLIPFIX end brackets and with the CARRIER-EMLP 22 marker carriers for marking components such as switches and push-buttons. LS-EMLP (85,6X54)/GP The LS-EMLP (85,6X54)/GP adhesive label can be used as a universal rating plate for control cabinets, machines, and systems. Application is possible by simply sticking on or in combination with the CARRIER-EMP (85,6X54) marker carrier. Use of a circular plastic that comes from the chemical recycling of plastic waste, as well as plastic reduction achieved by decreasing material waste through the space-saving arrangement of the markers on the liner. Thermal transfer printing with roll printer Use of a circular plastic that comes from the mechanical recycling of plastic waste. Thermal transfer printing with card printer Use of a plastic with a lower carbon footprint compared to the standard product. Direct laser marking Further information on the sustainable identification solutions and the carbon savings of the respective products can be found at phoenixcontact.com/sustainable-marking-material Phoenix Contact 7