Cloud-enabled products Routers Internet access (WAN) VPN tunnel Ports Special features Type Item no. Outdoor cellular routers IEC 62443 device certification, Network Address Translation (NAT) or Exposed Host, outdoor housing: IK10, IP66/IP69K, temperature range: -40 … +70°C, Device and Update Management, dual SIM, GNSS: positioning and time synchronization 4G LTE CAT1 4G LTE CAT1 4G LTE CAT4 4G LTE CAT4 5G 5G - - - - - - - - - - 1x RJ45, PoE in European version, Panel/mast mounting CELLULINK 2401- 4G EU M25 1x RJ45, PoE in European version, control cabinet mounting, 10 … 30 V DC CELLULINK 2401- 4G EU M40 1x RJ45, PoE in Worldwide version, Panel/mast mounting CELLULINK 4401- 4G GL M25 1x RJ45, PoE in Worldwide version, control cabinet mounting, 10 … 30 V DC CELLULINK 4401- 4G GL M40 1x RJ45, PoE in Worldwide version, Panel/mast mounting CELLULINK 6501- 5G GL M25 1x RJ45, PoE in Worldwide version, control cabinet mounting, 10 … 30 V DC CELLULINK 6501- 5G GL M40 - 2x RJ45 Wall adapter for mounting the M25 versions on a wall CELLULINK WALL MOUNT ADAPTER Passive PoE injector for CELLULINK ETH POWER ADAPTER 1503433 1503487 1637527 1637627 1637531 1637530 1513259 1679314 Security routers Integrated firewall for the protection of the machine network, Network Address Translation (NAT), VPN tunnel to the mGuard Secure Cloud, central device management Operator network (RJ45) 2 2 Up to 250 Up to 250 2x RJ45 5x RJ45 2x RJ45 5x RJ45 – – Extended firewall for complex security FL MGUARD 2102 1357828 FL MGUARD 2105 1153078 FL MGUARD 4302 1357840 FL MGUARD 4305 1357875 Universal cellular routers Temperature range: -40°C ... +70°C, up to four digital inputs and two digital outputs and serial interface (depending on version), device and patch management (TC Router Online Manager) 4G LTE 3 VPN connections via IPsec or OpenVPN 2x RJ45 Worldwide version 3002T-4G GL 1632697 + operator network 4G LTE (RJ45) 4G LTE + operator network (WLAN / RJ45) No limit, limited by system resources and available bandwidth 2x RJ45 (2x LAN or 1x WAN 1x LAN) 5G SA/NSA 3 VPN connections via IPsec or OpenVPN 4x RJ45 24 Phoenix Contact European version European version 4002T-4G EU 1234352 4102T-4G EU WLAN 4202T-4G EU WLAN 1234353 1234354 5004T-5G EU 1439475