Process data acquisition and visualization Find the right products for your application Acquire data, make predictions, and improve machine performance: Our components for process data acquisition offer everything you need for the precise conversion, measurement, monitoring, display, and logging of consumption values. Furthermore, this data can also be pre-evaluated using a PLCnext Control and easily transferred to the cloud. This means that you have an overview of your machine data anytime, anywhere. For optimum machine utilization and availability. ℹ Web code: #3101 Measure currents Our MCR current transducers can be used to acquire direct, alternating, and distorted currents. The portfolio ranges from configurable devices for precisely mapping low measuring ranges up to 55 A to universal measuring transducers for high currents up to 600 A. ℹ Web code: #1263 Convert currents For your current measurements up to 4,000 A, our PACT window-type and winding current transformers are available in a range of transformation ratios, accuracy classes, and rated power values. The PACT current transformers for retrofitting give you the benefit of fast installation that does not require you to remove system parts. ℹ Web code: #1263 Access measurement and component data worldwide Energy monitoring, management, analytics: With the EMMA Smart Service and the IoT-capable EMpro energy measuring devices, you are ready for your energy management system of the future. Go straight into the IoT with EMpro. Benefit from cloud-based data acquisition, intuitive functions, and informative visualization. ℹ Web code: #2841 30 Phoenix Contact