Relay modules Industrial relay system with basic functionality – ECOR-1 Industrial relay system with basic functionality – ECOR-1 Single relay, Miniature relay with mechanical switching position indicator, 1 changeover contact N U U / 2,0 1,8 1,6 1,4 1,2 1,0 0,8 0,6 1 3 4 0 10 20 30 40 50 60 70 80 [°C] 2 Common technical data Permissible range (with reference to UN) Status indication Typ. response time at UN Typ. release time at UN Contact switching type Contact material Max. switching voltage Min. switching voltage Limiting continuous current Max. inrush current Mechanical service life Ambient temperature (operation) Standards/specifications See diagram LED (yellow) 2 ms ... 10 ms 5 ms ... 20 ms 1 changeover contact AgSnO 250 V AC / 30 V DC 5 V (100 mA) 12 A 24 A (20 ms, N/O contacts) approx. 5x 107 cycles -40 °C ... 70 °C IEC 61810-1 ; IEC 60664-1 Input voltage UN 12 V DC 24 V DC 48 V DC 110 V DC 20 ] A [ I 10 1 0,1 1 Interrupting rating 1) AC, ohmic load 2) DC, ohmic load Industrial relay system with basic functionality – ECOR-1 1 2 10 100 250 1000 U [V] Typ. input current at UN 44.2 mA 24 mA 11 mA 6 mA ] 0 0 0 0 1 x [ s e c y C l 100 1 2 10 1 0 1 2 3 4 5 6 7 8 9 10 11 12 I [A] Electrical service life 1) 30 V DC resistance load 2) 250 V AC resistance load Type RL-EE-REL-FO/LD-12DC/1X21MS REL-FO/LD-24DC/1X21MS RL-EE-REL-FO/LD-48DC/1X21/MS REL-FO/LD-110DC/1X21/MS Item No. 1661140 1308302 1661148 1308300 Pcs./Pkt. 10 10 10 10 1 0,9 0,8 0,7 0,6 0,5 0,4 0,3 r o t c a f n o i t c u d e R 1 0,9 0,8 0,7 0,6 0,5 0,3 0,2 0,4 COS Service life reduction factor with various cos phi Single relay, Miniature relay with mechanical switching position indicator, 1 changeover contact N U U / 2,0 1,8 1,6 1,4 1,2 1,0 0,8 0,6 1 3 4 0 10 20 30 40 50 60 70 80 [°C] 2 Common technical data Permissible range (with reference to UN) Status indication Typ. response time at UN Typ. release time at UN Contact switching type Contact material Max. switching voltage Min. switching voltage Limiting continuous current Max. inrush current Mechanical service life Ambient temperature (operation) Standards/specifications See diagram LED (yellow) 2 ms ... 10 ms 5 ms ... 20 ms 1 changeover contact AgSnO 250 V AC / 30 V DC 5 V (100 mA) 12 A 24 A (20 ms, N/O contacts) approx. 3x 107 cycles -40 °C ... 70 °C IEC 61810-1 ; IEC 60664-1 Input voltage UN 24 V AC 48 V AC 120 V AC 230 V AC 20 ] A [ I 10 1 0,1 1 Interrupting rating 1) AC, ohmic load 2) DC, ohmic load 1 2 10 100 250 1000 U [V] Typ. input current at UN 41.1 mA 21 mA 10 mA (50 Hz) 4.5 mA (50 Hz) ] 0 0 0 0 1 x [ s e c y C l 100 1 2 10 1 0 1 2 3 4 5 6 7 8 9 10 11 12 I [A] Electrical service life 1) 30 V DC, ohmic load 2) 250 V AC, ohmic load Type RL-EE-REL-FO/LRC-24AC/1X21/MS RL-EE-REL-FO/LRC-48AC/1X21/MS REL-FO/LRC-120AC/1X21/MS REL-FO/LRC-230AC/1X21/MS Item No. 1661156 1661160 1308327 1308323 Pcs./Pkt. 10 10 10 10 1 0,9 0,8 0,7 0,6 0,5 0,4 0,3 r o t c a f n o i t c u d e R 1 0,9 0,8 0,7 0,6 0,5 0,3 0,2 0,4 COS Service life reduction factor with various cos phi 76 Phoenix Contact For all products and full technical data, visit phoenixcontact.com/products