Niagara-based building management systems Emalytics: Holistic control and analysis based on the Niagara Framework® From data acquisition to cloud-based optimization – transparent, analyzable, across all locations. Emalytics provides operators and facility managers with a basis for recording energy and operating data in a structured way, making it visible, and optimizing it in a targeted manner. The framework supports the implementation of energy management processes – from monitoring individual systems to a cross-location approach. Emalytics View Emalytics View is a browser-based visualization tool for the entire building. Comprehensive libraries allow the creation of custom dashboards for the analysis and display of data. System diagrams can be created with standard-compliant or 3D symbols. Emalytics Automation Emalytics Automation is the applicative runtime environment of the framework. The data points of the protocols are standardized, enriched with information, and are available system-wide. The libraries enable a wide range of requirements to be integrated easily. Emalytics Cloud The system enables the installations to be seamlessly linked to their digital twins in the cloud. AI-supported analysis automatically monitors and optimizes operation on a continuous basis. This makes energy management efficient, sustainable, and user-friendly. Niagara Framework®: Flexible, scalable, and compatible for your integration projects The Niagara Framework® is a proven basis for bringing together different systems and protocols in building automation. This creates a uniform management and visualization level where operators can efficiently monitor and optimize complex buildings or entire portfolios – regardless of manufacturer constraints. Integration Niagara brings together trades, systems, and data points on a shared management level. This allows information from different sources to be consolidated and converted into a uniform overview of operations. This reduces the interface effort and facilitates the integration of existing systems. Scale Niagara is particularly suitable for applications where several buildings, locations, or entire properties are to be managed centrally. The platform supports the transition from individual properties to portfolios – without having to rethink the system landscape each time. This allows the solution to grow with the requirements of campus and multi-site environments. Standardization Niagara can be used to create reusable logic and templates that can be transferred to other buildings. This results in a consistent project approach from planning to commissioning. One that saves time, reduces effort, and simplifies expansion. Centralized visualization provides transparency regarding statuses, alerts, and KPIs. Operators are able to obtain an overview more quickly, identify deviations, and derive appropriate measures. Reporting and alerting support efficient and traceable operation. 8 Phoenix Contact