l s k c o b n o i t u b i r t s i D Product overview for PTFIX (gray item versions) 1.5 mm² distribution and collection blocks Connection versions Base block – without mounting adapter Number Type Item no. Type Item no. Number of connections Current / voltage Cross-section range / AWG 3002757 PTFIX 6X1,5 GY 6 17.5 A / 450 V 0.14 mm² … 2.5 mm² / 26 … 14 2 4 12 18 PTFIX 2X1,5 GY PTFIX 4X1,5 GY PTFIX 12X1,5 GY PTFIX 18X1,5 GY 1045923 1046608 3002758 3002760 Mounting: Adhesive Type Item no. Number of connections Current / voltage Cross-section range / AWG 3002798 PTFIX 6X1,5-G GY 6 17.5 A / 450 V 0.14 mm² … 2.5 mm² / 26 … 14 Mounting: NS 15 DIN rail, lengthwise Type Item no. Number of connections Current / voltage Cross-section range / AWG PTFIX 6X1,5-NS15A GY 3002910 6 17.5 A / 500 V 0.14 mm² … 2.5 mm² / 26 … 14 Mounting: NS 35 DIN rail, crosswise Type Item no. Number of connections Current / voltage Cross-section range / AWG PTFIX 18X1,5-NS35 GY 1046949 18 17.5 A / 500 V 0.14 mm² … 2.5 mm² / 26 … 14 Number Type Item no. 12 18 PTFIX 12X1,5-G GY PTFIX 18X1,5-G GY 3002799 3002804 Number Type Item no. 12 18 PTFIX 12X1,5-NS15A GY PTFIX 18X1,5-NS15A GY 3002914 3002917 Number Type Item no. Base block – without mounting adapter Number Type Item no. Type Item no. Number of connections Current / voltage Cross-section range / AWG Feed-in: Cross-section range / AWG Mounting: Adhesive Type Item no. Number of connections Current / voltage Cross-section range / AWG Feed-in: Cross-section range / AWG Mounting: NS 15 DIN rail, lengthwise Type Item no. Number of connections Current / voltage Cross-section range / AWG Feed-in: Cross-section range / AWG 1047466 PTFIX 4/6X1,5 GY 7 17.5 A / 450 V 0.14 mm² … 2.5 mm² / 26 … 14 0.2 mm² … 6 mm² / 24 … 10 1047478 PTFIX 4/6X1,5-G GY 7 17.5 A / 450 V 0.14 mm² … 2.5 mm² / 26 … 14 0.2 mm² … 6 mm² / 24 … 10 PTFIX 4/6X1,5-NS15A GY 1047490 7 17.5 A / 500 V 0.14 mm² … 2.5 mm² / 26 … 14 0.2 mm² … 6 mm² / 24 … 10 13 19 PTFIX 4/12X1,5 GY PTFIX 4/18X1,5 GY 1046961 1047418 Number Type Item no. 13 19 PTFIX 4/12X1,5-G GY PTFIX 4/18X1,5-G GY 1046973 1047430 Number Type Item no. 13 19 PTFIX 4/12X1,5-NS15A GY PTFIX 4/18X1,5-NS15A GY 1046985 1047442 Phoenix Contact 11