Protection for high system availability Our products for the operational safety of electrical systems, installations, and devices enable you to effortlessly create an uninterruptible and clean power supply, as well as a stable data connection. Increasing demand for high quality and efficiency in production is leading to the construction of increasingly complex systems. At the same time, the requirements on safety and availability are increasing. The failure of machines or larger system parts results in significant costs. With our coordinated product portfolio for power supplies and coordinated protective devices, a protection concept can be created for any application. Surge protection for: • Power supply systems, for protecting power feed-in through subdistributions all the way to the end device • MCR technology, for protecting sensitive interfaces for the interference-free transmission of signals from the field to the control center • Information technology, for the interference-free transmission of signals at high transmission speeds and minimum attenuation • Transceiver systems, for protecting antenna cables and receivers for interference-free signal transmission Power supplies, DC/DC converters, redundancy modules, and uninterruptible power supplies • Power supplies for the reliable supply of your system, with various designs, performance classes, and functions • DC/DC converters for a regulated direct voltage, with long cable lengths • Redundancy, UPS, and battery modules for decoupling power supply units connected in parallel as well as for uninterrupted system operation of DC and AC loads The protected system Combine the QUINT POWER IOL power supply with the CAPAROC circuit breaker system and benefit from the advantages of system integration. One central interface for QUINT POWER and CAPAROC enables simple and cost-effective integration of the power supply into the network protocol of the circuit breaker system: • The following interfaces enable complete transparency and access to the entire system: PROFINET, EtherNet/IP™, and Modbus/TCP • A web server enables remote access to operating states, error messages, and setting details of the system solution • Function blocks are available for the following engineering environments: PLCnext, TIA Portal, Studio 5000, and CODESYS General operating data • Temperature • Operational runtime • Forecast of the remaining service life AC-side diagnostic data • Three input voltages • Phase monitoring • Input frequency • Rotary field direction DC-side diagnostic data Current, voltage, DC OK, P < PN Digital nameplate • Device IDs • Item numbers • Serial numbers • Revisions • Production data 24 V DC Diagnostic data for the protected DC side • Status of all circuits • On, off, error message • Early warning at channel current load >80% • Flowing current • Error memory Phoenix Contact 9