PCB connectors COMBICON connectors M up to 2.5 mm² (14 AWG) COMBICON connectors M up to 2.5 mm² (14 AWG) PCB connector, Push-in spring connection, Pitch: 5.08 mm FKCOR 2,5/..-ST M SIZE 2,5 mm2 5,08 mm Push-in REEL Technical data Product Line Connection system / type of contact Locking Connection capacity rigid / flexible Flexible with ferrules without plastic sleeve Flexible with ferrules with plastic sleeve Conductor cross section AWG/kcmil Stripping length Electrical parameters rated current / nominal cross section Surge voltage category/degree of pollution Rated insulation voltage Rated surge voltage General data Type of insulation material / insulation material group Flammability rating in accordance with UL 94 Certification data Note [mm²] [mm²] [mm²] [mm] [A] / [mm²] [V] [kV] COMBICON Connectors M COMBICON MSTB 2,5 / Socket without 0.2 - 2.5 / 0.2 - 2.5 0.25 - 2.5 0.14 - 2.5 24 - 12 10 III/3 250 4 12 / 2.5 III / 2 320 4 PA / I V0 II / 2 630 4 More detailed information on the approval data can be found on our website. h l w Dimensions Length [l] Height [h] [mm] 23.7 14.3   No. of pos. 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 Type Ordering data Item No. FKCOR 2,5/ 2-ST-5,08 FKCOR 2,5/ 3-ST-5,08 FKCOR 2,5/ 4-ST-5,08 FKCOR 2,5/ 5-ST-5,08 FKCOR 2,5/ 6-ST-5,08 FKCOR 2,5/ 7-ST-5,08 FKCOR 2,5/ 8-ST-5,08 FKCOR 2,5/ 9-ST-5,08 FKCOR 2,5/10-ST-5,08 FKCOR 2,5/11-ST-5,08 FKCOR 2,5/12-ST-5,08 FKCOR 2,5/13-ST-5,08 FKCOR 2,5/14-ST-5,08 FKCOR 2,5/15-ST-5,08 FKCOR 2,5/16-ST-5,08 FKCOR 2,5/17-ST-5,08 FKCOR 2,5/18-ST-5,08 FKCOR 2,5/19-ST-5,08 FKCOR 2,5/20-ST-5,08 FKCOR 2,5/21-ST-5,08 FKCOR 2,5/22-ST-5,08 FKCOR 2,5/23-ST-5,08 FKCOR 2,5/24-ST-5,08 1861234 1861247 1861250 1861263 1861276 1861289 1861292 1861302 1861315 1861328 1861331 1861344 1861357 1861360 1861373 1861386 1861399 1861409 1861412 1861425 1861438 1861441 1861454 Pcs./ Pkt. 250 250 250 100 100 100 100 100 100 50 50 50 50 50 50 50 50 50 50 50 50 50 50 Width w [mm] 10.03 15.11 20.19 25.27 30.35 35.43 40.51 45.59 50.67 55.75 60.83 65.91 70.99 76.07 81.15 86.23 91.31 96.39 101.47 106.55 111.63 116.71 121.79 COMBICON connectors M up to 2.5 mm² (14 AWG) PCB connector, Push-in spring connection, Pitch: 5.08 mm FKCOR 2,5/..-STF M SIZE 2,5 mm2 5,08 mm Push-in REEL Technical data Product Line Connection system / type of contact Locking Connection capacity rigid / flexible Flexible with ferrules without plastic sleeve Flexible with ferrules with plastic sleeve Conductor cross section AWG/kcmil Stripping length Electrical parameters rated current / nominal cross section Surge voltage category/degree of pollution Rated insulation voltage Rated surge voltage General data Type of insulation material / insulation material group Flammability rating in accordance with UL 94 Certification data Note [mm²] [mm²] [mm²] [mm] [A] / [mm²] [V] [kV] COMBICON Connectors M COMBICON MSTB 2,5 / Socket Screw flange 0.2 - 2.5 / 0.2 - 2.5 0.25 - 2.5 0.14 - 2.5 24 - 12 10 III/3 250 4 12 / 2.5 III / 2 320 4 PA / I V0 II / 2 630 4 More detailed information on the approval data can be found on our website. h l w Dimensions Length [l] Height [h] [mm] 23.7 14.3   No. of pos. 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 Type Ordering data Item No. FKCOR 2,5/ 2-STF-5,08 FKCOR 2,5/ 3-STF-5,08 FKCOR 2,5/ 4-STF-5,08 FKCOR 2,5/ 5-STF-5,08 FKCOR 2,5/ 6-STF-5,08 FKCOR 2,5/ 7-STF-5,08 FKCOR 2,5/ 8-STF-5,08 FKCOR 2,5/ 9-STF-5,08 FKCOR 2,5/10-STF-5,08 FKCOR 2,5/11-STF-5,08 FKCOR 2,5/12-STF-5,08 FKCOR 2,5/13-STF-5,08 FKCOR 2,5/14-STF-5,08 FKCOR 2,5/15-STF-5,08 FKCOR 2,5/16-STF-5,08 FKCOR 2,5/17-STF-5,08 FKCOR 2,5/18-STF-5,08 FKCOR 2,5/19-STF-5,08 FKCOR 2,5/20-STF-5,08 FKCOR 2,5/21-STF-5,08 FKCOR 2,5/22-STF-5,08 FKCOR 2,5/23-STF-5,08 FKCOR 2,5/24-STF-5,08 1861467 1861470 1861483 1861496 1861506 1861519 1861522 1861535 1861548 1861551 1861564 1861577 1861580 1861593 1861603 1861616 1861629 1861632 1861645 1861658 1861661 1861674 1861687 Pcs./ Pkt. 250 250 250 100 100 100 100 100 100 50 50 50 50 50 50 50 50 50 50 50 50 50 50 Width w [mm] 20.14 25.22 30.3 35.38 40.46 45.54 50.62 55.7 60.78 65.86 70.94 76.02 81.1 86.18 91.26 96.34 101.42 106.5 111.58 116.66 121.74 126.82 131.9 298 Phoenix Contact For all products and full technical data, visit phoenixcontact.com/products