Process data acquisition Find the right products for your application Acquire data, make predictions, and improve machine performance: Our components for process data acquisition offer everything you need for the precise conversion, measurement, monitoring, display, and logging of consumption values. Furthermore, this data can also be pre-evaluated using a PLCnext Control device and easily transferred to the cloud. This means that you have an overview of your machine data anytime, anywhere. For optimum machine utilization and availability. Web code: #3101 Measure currents Convert currents Our MCR current transducers can be used to acquire direct, alternating, and distorted currents. The portfolio ranges from configurable devices for precisely mapping low measuring ranges up to 55 A to universal measuring transducers for high currents up to 600 A. Web code: #1263 For your current measurements up to 4,000 A, our PACT window-type and winding current transformers are available in a range of transformation ratios, accuracy classes, and rated power values. The PACT current transformers for retrofitting give you the benefit of fast installation that does not require you to remove system parts. Web code: #1263 Monitor machines and motors and detect anomalies The CONTACTRON machine manager combines precise energy measurement with the display and monitoring of important parameters of motors, machines, and other 3-phase loads. When used in combination with the digital service, you benefit from predictive maintenance, early anomaly detection, and comprehensive process documentation. Web code: #1921 32 Phoenix Contact