PCB terminal blocks and PCB connectors Robust board-to-board connectors High EMC protection with 0.8 mm pitch Board-to-board connectors from the FINEPITCH 0,8 series are the ideal solution for industrial PCB connections. They achieve reliable high-speed data transmission up to 16 Gbps, which is protected by the clever shield concept. Your advantages Reliable mechanical and electrical connections, thanks to the double-sided contact system Flexible device design: various numbers of positions, designs, and stack heights with high wipe lengths Robustness: ScaleX technology for high tolerance compensation and protection of contacts Data rates up to 16 Gbps: with closed shielding concept for high EMC protection as an option Main features • Pitch: 0.8 mm • 12- to 80-pos. • Stack heights: 6 to 12 mm • Data rate up to 16 Gbps • EMC shielding • Currents up to 1.4 A • Insertion cycles: 500 • Test voltage: 500 V AC New product for 2019 Web code: #2050 Description Male connector Male connector Female connector Female connector Design Design Number of positions Type Order No. Vertical, height: 1.15 mm Vertical, height: 2.65 mm Vertical, height: 4.85 mm Vertical, height: 7.85 mm Shielded 12 Shielded 12 Shielded 12 Shielded 12 FP 0,8/ 12-MV-SH 1,15 FP 0,8/ 12-MV-SH 2,65 FFP 0,8/ 12-FV-SH 4,85 FP 0,8/ 12-FV-SH 7,85 1043786 1043731 1043710 1043682 18 PHOENIX CONTACT