Connectors: Push-in spring connection, female Web code: #0779 Product range Notes FKC 2,5/...-ST FKC 2,5/...-STF FKC 2,5/...-ST-RF FKC 2,5/...-ST-LR FKC 2,5/...-STF-EX FKC 2,5/...-ST-RF-EX FKC 2,5/...-ST-LR-EX Without fl ange With screw fl ange With latching fl ange With Lock and Release latching With screw fl ange With latching fl ange With Lock and Release latching No. of pos. 2 ... 24 2 ... 24 2 ... 16 2 ... 20 2 ... 12 2 ... 12 On request Pitch Current1 (A) Voltage1 2 (V) Connection direction 5.0/5.08 5.0/5.08 5.0/5.08 5.08 12 IEC 320 IEC 10 UL (B, D) 300 UL (B, D) 5.08 12 IEC 176 IEC FKCS 2,5/...-ST FKCS 2,5/...-ST-RF Without fl ange With latching fl ange 2 ... 20 2 ... 16 5.0/5.08 5.08 12 IEC 320 IEC 10 UL (B, D) 300 UL (B, D) FKCT 2,5/...-ST FKCT 2,5/...-STF Without fl ange With screw fl ange 2 ... 20 2 ... 18 5.0/5.08 12 IEC 320 IEC 10 UL (B, D) 300 UL (B, D) FKCN 2,5/...-ST FKCN 2,5/...-STF Without fl ange With screw fl ange 2 ... 18 5.0/5.08 12 IEC 320 IEC 10 UL (B, D) 300 UL (B, D) 0° 0° 0° 0° 0° 90° -90° FKCVR 2,5/...-ST FKCVR 2,5/...-STF FKCVW 2,5/...-ST FKCVW 2,5/...-STF FKCOR 2,5/…-ST FKCOR 2,5/…-STF FKCOR 2,5/…-ST-LR FKCOW 2,5/...-ST FKCOW 2,5/...-STF Conductor entry facing the coded side Without fl ange With screw fl ange Conductor entry facing the rippled side Without fl ange With screw fl ange Conductor entry facing the coded side Without fl ange With screw fl ange With Lock and Release latching Conductor entry facing the rippled side Without fl ange With screw fl ange 2 ... 18 2 ... 16 5.0/5.08 12 IEC 320 IEC 10 UL (B, D) 300 UL (B, D) 2 ... 18 2 ... 16 5.0/5.08 12 IEC 320 IEC 10 UL (B, D) 300 UL (B, D) 2 ... 24 5.08 12 IEC 320 IEC 10 UL (B, C) 300 UL (B, C) 90° 2 ... 24 5.08 12 IEC 320 IEC 10 UL (B, C) 300 UL (B, C) -90° TVFKC 1,5/...-ST TVFKCL 1,5/...-ST TWIN design Contact area, short Contact area, long 2 ... 10 5.0 10 IEC 320 IEC 8 UL (B,DC) 300 UL (B, D) TFKC 2,5/...-ST TFKC 2,5/...-STF TFKC 2,5/...-ST-LR TWIN design Without fl ange With screw fl ange With Lock and Release latching 2 ... 10 5.08 12 IEC 320 IEC 10 UL (B, D) 300 UL (B, D) GFKC 2,5/...-ST GFKC 2,5/...-STF Without fl ange With screw fl ange 2 ... 12 7.5/7.62 7.62 12 IEC 630 IEC 10 UL (B, D) 300 UL (B, D) GFKC 2,5/...-STF-EX With screw fl ange 2 ... 12 7.62 12 IEC 352 IEC 0° 0° 0° 0° 50 PHOENIX CONTACT