Software General data Type Order No. PLCnext Engineer PC Worx Basic LIC PC Worx Express 1046008 2985275 2988670 Diag+ 2730307 Safetyprog Basic 2700443 Intended use Engineering software Engineering software Engineering software for controllers for controllers for controllers Diagnostics, startup, maintenance, DIN EN 61131-3- compliant, safety Engineering software for functional safety Functions Basic functions • Programming an • Configuring an • Configuring an • Importing the installed • Programming automation system in accordance with IEC 61131-3 • Configuring an automation system • Parameterization of hardware and networks • Network-oriented or free graphical programming automation system, configuring INTERBUS and PROFINET devices, programming an automation system in accordance with IEC 61131-3, communication in accordance with IEC 61131-5 • Sequential function automation system, parameterizing INTERBUS modules, operating INTERBUS, programming an automation system in accordance with IEC 61131-3, communication in accordance with IEC 61131-5 • Web-based visualization chart (SFC) • IEC 61131-3 includes bus design • Detection/visualization safety-related user applications of error states • IEC 61131-3 function • INTERBUS FO path diagnostics • Exporting the controller diagnostics archives • Numerous other diagnostic functions block diagram and ladder diagram • Limited variability language profile • PROFIsafe parameterization based on open standards such as HTML5 and JavaScript • Instruction list (IL) • Structured text (ST) • Ladder diagram (LD) • Network configuration (function of Config+) • Network diagnostics (function of Diag+) the following programming languages: function block diagram (FBD), ladder diagram (LD), structured text (ST) • Network configuration (function of Config+) • Network diagnostics (function of Diag+) Supported controllers AXC F 2152, AXC F 1050, RFC 4072S ILC controllers, AXC 1050, AXC 3050, RFC controllers, PC WORX RT ILC 1xx, AXC 1050, INTERBUS PROFINET controllers PC WORX SRT (only Phoenix Contact) RFC 470S Number of I/O points – 2048 I/O bytes 128 I/O kB Not relevant Not relevant Hardware requirements Hard disk space RAM CPU Min. 2 GB Min. 2 GB Min. 2 GB Min. 2 GB Min. 2 GB Min. 2 GB Min. 2 GB Min. 2 GB Min. 2 GB Min. 2 GB Min. Intel® Core™ i5 Min. 2 GHz, x86 architecture Monitor resolution HD (1920 x 1080) SXGA (1280 x 1024) SXGA (1280 x 1024) SXGA (1280 x 1024) SXGA (1280 x 1024) Operator panels Keyboard, mouse Keyboard, mouse Keyboard, mouse Keyboard, mouse Keyboard, mouse Software requirements Operating systems Windows® 10 (64-bit) as of Build 1511 Windows® 7 Professional SP1 (32-bit/64-bit), Windows® 7 Ultimate SP1 (32-bit/64-bit), Windows® 8.1 Professional (32-bit/64-bit), Windows® 8.1 Enterprise (32-bit/64-bit), Windows® 10 (32-bit/64-bit), as of Build 1511 Supported languages German, English 3 German, English PHOENIX CONTACT 31