Wind power Whether on rough seas, flat coastal landscapes, high plateaus, or wide plains, wind turbine generators (WTGs) are exposed to extreme weather conditions wherever installed. These systems, which are up to 200 m high, are particularly at risk during thunderstorms. It is therefore very important to protect the electrical and electronic system parts and components against lightning currents and surge voltages. If a WTG fails, this results in both high yield losses and costly maintenance work. With its robust housing, the POWERTRAB type 1+2 combined lightning current and surge arrester is specially E-mobility Charging stations and home chargers must be available at all times – day and night, and in any weather. In order to protect the charging infrastructure of your connected e-vehicle against surge voltages caused by lightning strikes or switching operations, it is included in a comprehensive overvoltage protection concept. This allows you to ensure that the charging process continues uninterrupted and unaffected by surge voltages, and that your electric car is ready for use at any time. With VAL-EV surge protection, specially developed for charging stations, you can Infrastructure LED technology provides durable solutions for road and building lighting. Premature blackouts caused by surge voltages significantly reduce the savings potential of energy-saving LED lights. This is often caused by ballasts which are sensitive to transient voltages. The dimensions of the BLOCKTAB type surge protective devices allow them to be installed directly in the light. Due to the increased insulation, they can be used in LED applications in protection class II equipment without any further measures. designed for harsh conditions. Featuring a rated voltage of 800 V AC and a discharge capacity of 35 kA per channel, it is ideal for use in 690 V IT grids in wind turbine generators. In addition, the VAL-MS 750 and 800 versions provide specially designed protection for the rotor and stator in wind turbine generators. safely and reliably protect the sensitive electronic components installed in them. The type 1+2 and type 2 protective devices are the ideal protection for the charging infrastructure, and thus also increase the availability of your electric vehicle. Depending on requirements, the devices can be installed in through-wiring or branch wiring and are designed either as versions for lights with a grounded connection (L, L', N, PE) or for lights with an insulated connection (L, L', N). s e i l p p u s r e w o p r o f n o i t c e t o r p e g r u S Safe system operation in exposed locations Protection for the charging infrastructure Consistent availability Phoenix Contact 23