s d r a o b h c t a p g n i l l a h s r a M Marshalling patchboards product overview Marshalling patchboards (individual patchboard) Type Connection Number of positions Number of connections Color Current / voltage Item no. PTMC 1,5-2 /GY 3270302 Push-in connection 11 4 Gray / gray 17.5 A / 500 V Cross-section range / AWG 0.14 mm² … 2.5 mm² / 26 … 14 Type Connection Number of positions Number of connections Color Current / voltage Item no. PTMC 1,5-3 /GY 3270300 Push-in connection 11 6 Gray / gray 17.5 A / 500 V Cross-section range / AWG 0.14 mm² … 2.5 mm² / 26 … 14 Marshalling patchboards (complete patchboards for direct mounting) Type Connection Number of positions Number of connections Color Current / voltage Item no. PTMC 1,5/18 3270390 Push-in connection 118 72 Gray / gray/white 17.5 A / 500 V Cross-section range / AWG 0.14 mm² … 2.5 mm² / 26 … 14 Type Connection Number of positions Number of connections Color Current / voltage Item no. PTMC 1,5/32-2 3270314 Push-in connection 132 128 Gray / gray/white 17.5 A / 500 V Cross-section range / AWG 0.14 mm² … 2.5 mm² / 26 … 14 Color versions Color Housing/connection Type Gray/white Gray/blue Gray/red Gray/green Gray/brown Gray/black Gray/violet Gray/orange Gray/yellow Gray/pink Gray/white Gray/blue Gray/red Gray/green Gray/brown Gray/black Gray/violet Gray/orange Gray/yellow Gray/pink PTMC 1,5-2 /WH PTMC 1,5-2 /BU PTMC 1,5-2 /RD PTMC 1,5-2 /GN PTMC 1,5-2 /BN PTMC 1,5-2 /BK PTMC 1,5-2 /VT PTMC 1,5-2 /OG PTMC 1,5-2 /YE PTMC 1,5-2 /PK PTMC 1,5-3 /WH PTMC 1,5-3 /BU PTMC 1,5-3 /RD PTMC 1,5-3 /GN PTMC 1,5-3 /BN PTMC 1,5-3 /BK PTMC 1,5-3 /VT PTMC 1,5-3 /OG PTMC 1,5-3 /YE PTMC 1,5-3 /PK Color versions Color Housing/connection Type Item no. 3270303 3270430 3270431 3270432 3270433 3270434 3270435 3270436 3270437 3270438 3270301 3270420 3270421 3270422 3270423 3270424 3270425 3270426 3270427 3270428 Item no. Gray/blue PTMC 1,5/32-2 /BU 3270315 16 Phoenix Contact